IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation FT2232HL | Demoboard FPGA-EB-02028

CrossLink-NX Evaluation Board

Overview

TopologyOther Topology
IC revision1.6

Description

The Lattice Semiconductor CrossLink™-NX Evaluation Board allows you to investigate and experiment with the features of the CrossLink-NX FPGA. The features of the CrossLink-NX Evaluation Board can assist you with the rapid prototyping and testing of you specific designs.The CrossLink-NX Evaluation Board features the LIFCL-40-9BG400C CrossLink-NX FPGA in the 400-ball caBGA package. The board can expand the usability of the CrossLink-NX device with Raspberry Pi, peripheral module (PMOD), FPGA Mezzanine Card Low Pin Count (FMC LPC) connector, along with access to the PCIe channel. 118 wide range I/O and 37 high speed differential pairs are available for user-defined applications.

Features

  • CrossLink-NX FPGA (LIFCL-40-9BG400C)
  • General Purpose Input/Output (GPIO) breakout with Raspberry Pi, PMOD, and FMC connector
  • Mobile Industry Processor Interface (MIPI) Camera Serial Interface-2 (CSI-2) camera connector and D-PHY connector
  • 118 wide range I/O and 37 high speed differential pair I/O with on-board termination
  • x1 Gen2 Peripheral Component Interconnect Express (PCIe) interface

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
Packaging
Mount
L(mm)
H(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
PackagingBag 
MountTHT 
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
PackagingBag 
MountTHT 
Length5.08 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
PackagingBag 
MountTHT 
Length7.62 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins20 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
PackagingBag 
MountTHT 
Length25.4 mm
–
Operating Temperature -40 °C up to +105 °C
–Check availability