IC manufacturers Lattice semiconductor Corporation

IC manufacturers (107)

Lattice semiconductor Corporation LFMXO5- 65T | Demoboard FPGA-EB-02079

Prototyping board with configurable I/O, RGMII, and Hyper RAM3.0 memory

Overview

TopologyOther Topology
IC revision0.80

Description

The Lattice Semiconductor MachXO5-65T Development Board allows you to evaluate and innovate with the features of the LFMXO5-65T device in the Mach-XO5 family. The features of the MachXO5-65T Development Board can assist you with the rapid prototyping and testing of your specific designs.The MachXO5-65T Development Board features the LFMXO5-65T device in a 484-ball caBGA package. The board offers a variety of features to expand the usability of the MachXO5-NX-65T with Arduino, Versa, Raspberry Pi, PMOD, and AARDVARK header.

Features

  • PCIe Gen2 x1 Edge Connector
  • 16-bit 256 Mb HyperRAM 3.0 up to 800 MBps throughput
  • RGMII 1Gbps Ethernet interface in default
  • Extension PMOD SPI Flash module support
  • On-board 27MHz and 125MHz clock inputs, optional SMA header support clock input externally

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-DC Power Jacks, 2 mm, 5.5 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
PackagingBag 
Check availability