IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation LIFCL-33U | Demoboard FPGA-EB-02072

Connectivity Platform featuring USB 2.0/3.2 (5Gbps) Interface Innovation

Overview

TopologyOther Topology
IC revision1

Description

The Lattice Semiconductor CrossLinkU-NX Evaluation Board is specifically designed as the first FPGAs with integrated USB functionality in its class that feature hardened USB 2.0 and USB 3.2 Gen 1 PHY (physical layer), low power standby with Always-On, and a complete set of reference designs to accelerate USB device implementation on FPGA.The board‘s key component is the CrossLinkU-NX FPGA, which can receive input from a camera and sends video output over LIFCL-33U’s USB 3.0 interface through the USB Type-C connector. This board also features two PMOD (Peripheral Module) connectors through a daughter board for off board support.

Features

  • Supports MIPI CSI-2 receiver (Soft D-PHY) interface for camera data
  • Implement Two PMOD expansion headers available through daughter board
  • Support SPI flash configuration and micro-USB connector for power and FPGA configuration
  • Radiant Programmer through USB/FTDI interface (JTAG or SPI)
  • Boot from onboard Flash and external SPI Programming through header

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Rated Current0.05 A
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability