IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation FT2232HL | Demoboard FPGA-EB-02052

MachXO5™-NX Development Board

Overview

TopologyOther Topology
IC revision1.1

Description

The MachXO5-NX Development Board features the MachXO5-NX-25 in a 400-ball caBGA package. This device offers a variety of features and programmability that enhances Secure Control PLD functionality with multiple boot capabilities. Its cryptographic engine supports user-mode security features. Alongside the cryptographic engine, numerous system functions are included such as two PLLs and 432 kbits of embedded RAM plus hardened implementations of I2C and SPI. Flexible, high performance I/O support numerous single-ended and differential standards including LVDS and MIPI.MachXO5-NX Development Board also includes features to expand the usability of the MachXO5-NX-25 with Arduino, Raspberry, FX12, Versa, and Aardvark headers. It also allows programming of external flash memory and can access flash memory via soft SPI.Configuration ports and Breakout for GPIO – Enable user to test all configuration modes (JTAG, I2C/I3C, SPI), as well as I/O capabilities.Consistent Board Control Experience – Interface to ASC Bridge Board (L-ASC-BRIDGE-EVN) like XO3 and XO3D Development Boards.Maximize Wide Range I/O – Provide flexibility in the configuration of wide range I/O voltages.Enabling multiple external ports simultaneously – Support up to 5 channels per FTDI connection.

Features

  • Optional SGMII, GbE PHY RJ45 connector and Aardvark header
  • HyperRAM up to 166 MHz (333 Mbyte/s), x16 bits
  • ADC interface with 10k POT
  • 7-Segment Blue LED, 4-position DIP Switches, 4 push buttons, and 8 red LEDs for demo purposes
  • Two Hirose FX12-40 headers and Multiple reference clock sources

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability