Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7291-7320 of 14704 reference designs
Filter values
NXP RT1160, Rev. A3
Other Topology
NXP RT1170 | Demoboard RT1170EVKB, Rev. C1
Other Topology
NXP RT1170, Rev. C1
Other Topology
NXP RT1180 | Demoboard MIMXRT1180-EVK, Rev. 00
RF signals / communications
NXP RT700 | Demoboard MIMXRT700-EVK, Rev. 00
Other Topology
NXP RTL8211FDI | Demoboard 8MPLUSLPD4-PEVK, Rev. 1
Other Topology
NXP S12ZVL128 | Demoboard DEVKIT-ZVL128, Rev. 1
Other Topology
NXP S12ZVML | Demoboard S12ZVML-MINIXXX
Other Topology
NXP S32E288 | Demoboard S32E288-975EVB, Rev. A
Other Topology
|
V
in
0.8-12 V
NXP S32G | Demoboard SG32VNPRDB2FS
Other Topology
NXP S32G-VNP-RDB2, Rev. D
Other Topology
NXP S32K1 | Demoboard MR-BMS771, Rev. 1
Battery Management System
|
V
in
15-59 V
|
Output
12 V / 1 A
NXP S32K148 | Demoboard S32K148EVB, Rev. A
FPGA
NXP S32K148 | Demoboard S32K148EVB-Q176, Rev. B
Other Topology
NXP S32K312 | Demoboard FRDM-A-S32K312, Rev. 1
FPGA
NXP S32K312 | Demoboard S32K312mini EVB, Rev. A
FPGA
NXP S32K344 | Demoboard S32K344, Rev. 0.1
Other Topology
|
V
in
5-40 V
NXP S32K344 | Demoboard MR-CANHUBK344, Rev. A2
FPGA
NXP S32K344 | Demoboard S32K344MINI-EVB, Rev. C
Other Topology
|
V
in
2.97-5.5 V
|
Outputs
5.5 V / 0.03 A, 5.5 V / 0.03 A
NXP S32K344EVB-Q172 | Demoboard S32K3X4EVB-Q172
Other Topology
NXP S32K344EVB-Q257 | Demoboard S32K3X4EVB-Q257, Rev. A
Other Topology
NXP S32K356 | Demoboard FRDM-A-S32K356, Rev. A
FPGA
|
V
in
1.1-20 V
NXP S32K358 | Demoboard FRDM-A-S32K358, Rev. A
FPGA
|
V
in
1.1-20 V
NXP S32K358 | Demoboard S32K3X8EVB-Q289, Rev. C2
FPGA
|
V
in
-0.3-6 V
NXP S32K388 | Demoboard S32K388EVB-Q289, Rev. B
Other Topology
|
V
in
2.7-5.5 V
NXP S32K389 | Demoboard S32K389EVB-Q437, Rev. C
Other Topology
|
V
in
2.7-5.5 V
|
Outputs
6 V / 0.03 A, 6 V / 0.03 A
NXP S32K396 | Demoboard MCSPTR2AK396, Rev. 1.0
Motor Drive
|
V
in
8-40 V
|
fsw
90-190 kHz
|
Output
30 V / 5.2 A
NXP S32K3X4 | Demoboard S32K3X4EVB-T172, Rev. B1
FPGA
NXP S32M27 | Demoboard S32M27xEVB-L064, Rev. A
FPGA
NXP S32V234 | Demoboard SBC-S32V234, Rev. 8
Other Topology
previous
1
...
242
243
244
245
246
...
491
next
Cart
Your cart is empty.
Get samples and quotes