IC manufacturers NXP

IC manufacturers (108)

NXP S32K344EVB-Q257 | Demoboard S32K3X4EVB-Q257

Overview

TopologyOther Topology
IC revisionA

Description

The S32K3X4EVB-Q257 is a full-featured evaluation and development board for general purpose industrial and automotive applications.Based on the 32-bit Arm® Cortex®-M7 S32K3 MCU in a 257 MPABGA package, the full-featured S32K3X4EVB-Q257 offers dual cores configured in lockstep mode, ASIL D safety hardware, HSE security engine, OTA support, advanced connectivity and low power.The full-featured S32K3X4EVB-Q257 brings a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Features

Microcontroller (MCU)32-bit Arm Cortex-M7 based S32K3x4K26: Kinetis K26-180 MHz as on-board S32K3 debug interfaceSafety System Basis Chip (SBC)FS26: Safety System Basis Chip (SBC) with low power fit for ASIL DTransceiversTJA1153: Secure HS-CAN transceiverTJA1021: LIN 2.1/SAE J2602 transceiverAudio ConverterSGTL5000: Ultra-low-power audio codecPressure SensorMMA8452Q: ±2g/±4g/±8g, Low g, 12-bit digital accelerometerLow costHardware Features64 MB QSPI NOR flashUSB to serial interfacePower supply switch with universal adapterMCU voltage/current measurement2x user RGB LEDs, 2x user push-buttons2x ADC rotary potentiometers2x touch pad electrode and slider touchMicrophoneSoftware FeaturesFree of charge S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals, DDR) with third-party compilers and debuggers, also supportFree of charge Real Time Drivers for AUTOSAR® and non-AUTOSAR use, ASIL D compliantConfiguration tools for both AUTOSAR and non-AUTOSAR usersFree of charge security firmware: SHE+ compliant NXP supplied, designed for ISO 21434S32 Safety Software Framework (SAF): Six fault detection and reaction librariesFree of charge Safety Peripheral Drivers (SPD)Structural Core Self Test (SCST)Free of charge Inter-Platform Communication Framework (IPCF): middleware for multi-core, multi-OS communication in single- and multi- chip systems.Free of charge Model-Based Design Toolbox for MATLAB®: NXP supplied plug-in for Simulink environment.Programing Debug intefacesOn-board S32K3 debug interface20-Pin Cortex debug + ETM connector10-Pin Cortex debug connector38-Pin Arm ETM Mictor connector20-Pin Arm Standard JTAG connectorUSB to UART interface for run-time debuggingPower supplyGST60A12-P1J: 12 V, 5 A + power cord (type B) + universal AC plug adapterCompatibilityEasy access to the GPIO matrix pins for prototypingArduino UNO pint-out compatible with expansion “shield” supportInterfaces2x on-board secure HS-CAN2x on-board LINEthernet interface connector providing a MII and/or RMII connectivity for external Ethernet PHY card (like ADTJA1101-RMII)GPIO matrix pins for prototypingSWD/JTAG debug interface for S32K3 debuggerLINE IN, LINE OUT and AUDIO OUT connectorsSAI connector for external audio cards

Typical applications

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability