IC manufacturers NXP

IC manufacturers (108)

NXP S32E288 | Demoboard S32E288-975EVB

High-Performance Real-Time Processors Evaluation Board

Overview

TopologyOther Topology
Input voltage0.8-12 V
IC revisionA

Description

The S32E288-975EVB is an evaluation board for the S32E2 family of safe and secure, high-performance real-time processors. It provides a platform to accelerate the integration of diverse, real-time applications to support electric vehicle (xEV) control and smart actuation.Based on a production-grade S32E288 processor that combines real-time and DSP/ML processing with hardware virtualization, 32 MB of Octal QSPI Flash, power management devices, multiple clock, boot, I/O and external memory options, Gb Ethernet, CAN FD, UART and SPI interfaces, and JTAG/Aurora debug support.The S32E288-975EVB is enabled with the GreenVIP vehicle integration platform software that integrates NXP standard and reference design software, along with open source and third-party software to support evaluation, development and rapid prototyping.S32E288-975EVB is a standalone development board. However, it can also be utilized with the S32X-MB for additional functionality and access to I/O and peripherals. Some of these additional peripherals include CAN FD, Ethernet, FlexRay, LIN and motor control.

Features

Interfaces2x 1 Gbps Ethernet1x LIN1x HyperFlash2x CAN-FD2x CAN-XL1x LPDDR4 DRAM1x SDHC1x Serial Flash1x EEPROM2x Zipwire1x BMS Interface1x SPI2x Motor Control Connectors1x Aurora Trace1x JTAGInterface to S32X-MB I/O Extension evaluation boardPower Supply+12 V power connectorInterfaces for individual external supplies

Typical applications

  • Automotive Zone Controller, Domain Controller, Hybrid Electric Vehicle (HEV) Applications

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
Type
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Variant
Gender
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Inductance0.47 µH
Saturation Current @ 10%4.35 A
Saturation Current @ 30%7.4 A
DC Resistance23 mΩ
Self Resonant Frequency105 MHz
Performance Rated Current7.1 A
MountSMT 
Size3015 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Height1.5 mm
Check availability
SPECWR-USB Mini/Micro Connectors, 5, Micro USB 2.0
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationMicro USB 2.0 
TypeHorizontal 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Rated Current3 A
Working Voltage30 V (AC)
Check availability
SPECWR-PHD Pin Header, 10, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins10 
TypeStraight 
MountTHT 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
Length6.35 mm
PackagingBox 
GenderPin Header 
Rated Current1 A
Working Voltage100 V (AC)
Check availability
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability