IC manufacturers NXP

IC manufacturers (108)

NXP S32K344 | Demoboard S32K344MINI-EVB

Evaluation Board for Automotive General Purpose

Overview

TopologyOther Topology
Input voltage2.97-5.5 V
Output 15.5 V / 0.03 A
Output 25.5 V / 0.03 A
IC revisionC

Description

The S32K344MINI-EVB is an evaluation board for general-purpose industrial and automotive applications.Based on the 32-bit Arm® Cortex®-M7 S32K3 microcontroller unit (MCU) in a 172 High Density Quad Flat Package (HDQFP) package, the S32K344MINI-EVB offers two cores in lockstep mode, Hardware Security Engine (HSE), advanced connectivity and low-power.The S32K344MINI-EVB offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Features

Hardware FeaturesPower supply switchMCU voltage measurementUser red-green-blue (RGB) LED2x user push-buttonsSoftware FeaturesFree-of-charge real-time drivers for AUTomotive Open System ARchitecture (AUTOSAR®) and non-AUTOSAR use and ASIL D-compliantConfiguration tools for both AUTOSAR® and non-AUTOSAR usersFree-of-charge security firmware: Secure Hardware Extension (SHE)+ compliant, NXP-supplied, designed for International Organization for Standardization (ISO) 21434S32 Safety Software Framework (SAF): Six fault-detection and reaction librariesFree-of-charge Safety Peripheral Drivers (SPD)Structural Core Self-Test (SCST)Free-of-charge Inter-Platform Communication Framework (IPCF): Middleware for multicore, multi-OS communication in single- and multichip systemsFree-of-charge Model-Based Design Toolbox for MATLAB®: NXP-supplied plug-in for Simulink® environment

Typical applications

  • Airbag and Crash Detection, Battery Management System (BMS), Electric Pumps, Heating Ventilation and Air Conditioning (HVAC)

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
MountSMT 
Rated Current1500 mA
Operating Temperature -55 °C up to +125 °C
Height0.8 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current230 mA
Impedance700 mΩ
Leakage Current23.5 µA
Dissipation Factor12 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25.9 mm
PackagingTray 
Pins10 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
PackagingBag 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
TypeStraight 
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.66 mm
PackagingTray 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
TypeStraight 
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20.82 mm
PackagingTray 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
TypeStraight 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage16 V (DC)
PackagingTape and Reel 
Rated Current50 mA
Operating Temperature -40 °C up to +85 °C
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
Check availability