IC manufacturers NXP

IC manufacturers (108)

NXP S32K356 | Demoboard FRDM-A-S32K356

FRDM Automotive S32K356 General-Purpose Development Board

Overview

TopologyFPGA
Input voltage1.1-20 V
IC revisionA

Description

The FRDM Automotive (A) S32K356 is a development board for general-purpose industrial and automotive applications. Built around the S32K356 microcontroller (MCU) in a compact 289-ball grid array (BGA) package, the FRDM Automotive S32K3 platform delivers the performance, safety and flexibility needed for next-generation body, zonal control, electrification and mobility applications. It features dual 32-bit Arm® Cortex®-M7 cores operating in lockstep to support ASIL D functional safety, plus an additional Arm Cortex-M7 core running at up to 240 MHz for enhanced processing flexibility.With up to 6 MB of on-chip Flash, Hardware Security Engine (HSE)-B, over-the-air (OTA) update support, advanced connectivity, an integrated floating-point unit (FPU) and low-power capabilities, the platform supports secure, efficient, and scalable system development.The FRDM-A-S32K356 offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Features

Hardware FeaturesNXP SBC FS26USB Type-C portOpen-standard serial and debug adapter (OpenSDA) debug with the onboard K26 MCUOne 20-pin Joint Test Action Group (JTAG) connectorTwo push buttonsOne potentiometerOne SD card connectorSoftware FeaturesFree-of-charge Real-Time Drivers (RTD) for Automotive Open System ARchitecture (AUTOSAR®) and non-AUTOSAR use and ASIL D-compliantConfiguration tools for both AUTOSAR® and non-AUTOSAR usersFree-of-charge security firmware: Secure Hardware Extension (SHE+) compliant, NXP-supplied, designed for ISO 21434S32 Safety Software Framework (SAF): Six fault-detection and reaction librariesFree-of-charge Safety Peripheral Drivers (SPD)Structural Core Self-Test (SCST)Free-of-charge Inter-Platform Communication Framework (IPCF): Middleware for multicore, multi-OS communication in single- and multi-chip systemsFree-of-charge Model-Based Design Toolbox for MATLAB®: NXP-supplied plug-in for Simulink® environmentCompatibilityCompatible with the Arduino UNO pinout with expansion "shield" supportExpansion options using the DEVKIT-MOTORGD and DEVKIT-COMM boardsInterfacesOn-board CAN FDOn-board LINSerial Wire Debug (SWD)/JTAG debug interface for S32K3 debuggerEnablementFree-of-charge resources:S32 Design Studio integrated development environment (IDE): Eclipse and GNU Compiler Collection (GCC)S32 Configuration Tool: Pins, Clocks and Peripherals with third-party compilers and debuggers

Typical applications

  • Airbag and Crash Detection, Battery Management System (BMS), Electric Pumps, Heating Ventilation and Air Conditioning (HVAC)

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
MountSMT 
–
–
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
MountSMT 
Rated Current1500 mA
–
Operating Temperature -55 °C up to +125 °C
Height0.8 mm
–
–
–
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance47 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current230 mA
Impedance700 mΩ
Leakage Current23.5 µA
Dissipation Factor12 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
–
MountV-Chip SMT 
–
–
Operating Temperature -55 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length15.74 mm
PackagingTray 
Pins6 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length25.9 mm
PackagingTray 
Pins10 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5.08 mm
PackagingBag 
Pins2 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10.66 mm
PackagingTray 
Pins4 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length20.82 mm
PackagingTray 
Pins8 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
–
–
–
–
–
–
–Check availability