IC manufacturers NXP

IC manufacturers (108)

NXP S32K3X4 | Demoboard S32K3X4EVB-T172

S32K3X4EVB-T172 Evaluation Board for Automotive General Purpose

Overview

TopologyFPGA
IC revisionB1

Description

The S32K3X4EVB-T172 is an evaluation and development board for general-purpose industrial and automotive applications.Based on the 32-bit Arm® Cortex®-M7 S32K3 MCU in a 172 HDQFP package, the S32K3X4EVB-T172 offers dual cores configured in lockstep mode, ASIL D safety hardware, HSE security engine, OTA support, advanced connectivity and low power.The S32K3X4EVB-T172 offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Features

Hardware FeaturesPower supply switchUser RGB LED2x user push-buttonsADC rotary potentiometer2x touch pad electrodeSoftware FeaturesFree-of-charge S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals, DDR) with third-party compilers and debuggersFree-of-charge real-time drivers for AUTOSAR® and non-AUTOSAR use and ASIL D compliantConfiguration tools for both AUTOSAR and non-AUTOSAR usersFree-of-charge security firmware: SHE+ compliant NXP supplied, designed for ISO 21434S32 Safety Software Framework (SAF): Six fault detection and reaction librariesFree of charge Safety Peripheral Drivers (SPD)Structural Core Self-Test (SCST)Free of charge Inter-Platform Communication Framework (IPCF): Middleware for multi-core, multi-OS communication in single- and multi-chip systemsFree of charge Model-Based Design Toolbox for MATLAB®: NXP supplied plug-in for Simulink® environmentProgramming Debug InterfacesOn-board S32K3 debug interface20-Pin Cortex debug + ETM connector10-Pin JTAG connector for S32K3 debug interface10-Pin JTAG connector for TJA1103 Ethernet PHY interfaceCompatibilityArduino UNO pint-out compatible with expansion “shield” supportInterfacesOn-board Secure HS-CAN2x on-board LINEthernet 100BASE-T1 physical layerMicro USB debug interface with virtual COM port

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Type
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Inductance5.6 µH
Performance Rated Current2.6 A
Saturation Current @ 10%2.4 A
Saturation Current @ 30%5.1 A
DC Resistance125 mΩ
Self Resonant Frequency30 MHz
MountSMT 
Length4.45 mm
Height1.8 mm
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWR-PHD Pin Header - Single, 2, Straight
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
PackagingTape and Reel 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
PackagingTape and Reel 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountV-Chip SMT 
Capacitance47 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current230 mA
Impedance700 mΩ
Leakage Current23.5 µA
Dissipation Factor12 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
Operating Temperature -55 °C up to +105 °C
Check availability
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Check availability