IC manufacturers NXP

IC manufacturers (108)

NXP S32K358 | Demoboard S32K3X8EVB-Q289

S32K3X8EVB-Q289 Evaluation Board for Automotive General Purpose

Overview

TopologyFPGA
Input voltage-0.3-6 V
IC revisionC2

Description

The S32K3X8EVB-Q289 is an evaluation and development board for general-purpose automotive and industrial applications.Based on the 32-bit Arm®Cortex®-M7 S32K3 MCU in a 289 MAPBGA package, the S32K3X8EVB-Q289 offers a multicore mode, Hardware Security Engine (HSE), Over-the-Air (OTA) support, advanced connectivity and low power.The S32K3X8EVB-Q289 offers a standard-based form factor compatible with the Arduino® pin layout, providing a broad range of expansion board options for quick application prototyping.

Features

Hardware InterfacePower supply switchMCU voltage/current measurement2x user RGB LED2x user push-buttons2x ADC rotatory potentiometer2x touch pad electrodeUSB connectorSD card slotSABRE connector to Ethernet interfaceSoftware FeaturesFree-of-charge Real-Time Drivers (RTD) for AUTOSAR® and non-AUTOSAR use and ASIL D compliantConfiguration tools for both AUTOSAR and non-AUTOSAR usersFree of charge security firmware: SHE+ compliant NXP supplied, designed for ISO 21434 compliantS32 Safety Software Framework (SAF): Six fault detection and reaction librariesFree of Charge Safety Peripheral Drivers (SPD)Structural Core Self-Test (SCST) LibraryInter-Platform Communication Framework (IPCF): Middleware for multicore, multi-OS communication in single and multichip systemsFree of charge Model-Based Design Toolbox (MBDT) for MATLAB®: NXP supplied plug-in for Simulink® environmentCompatibilityArduino pin-out compatible with expansion “shield” supportInterfacesOn-board CAN FDOn-board LINSAI audioUSB to UARTEnablementFree of charge S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals) with third-party compilers and debuggers

Typical applications

  • Automotive Advanced Exterior Lighting, Automotive Zone Controller, Battery Management System (BMS), Domain Controller, Electric Pumps, Electric Vehicle (EV) Traction Inverter, Heating Ventilation and Air Conditioning (HVAC)

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 5.6 µH, 4.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current4.9 A
Saturation Current @ 10%6.6 A
Saturation Current @ 30%16.5 A
DC Resistance49 mΩ
Self Resonant Frequency17 MHz
MountSMT 
–
–
Length7.3 mm
Height4.8 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins2 
TypeStraight 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins3 
TypeStraight 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
RDC typ.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 1 µH, 3.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.15 A
Saturation Current @ 10%1.95 A
Saturation Current @ 30%4.25 A
DC Resistance60 mΩ
Self Resonant Frequency95 MHz
DC Resistance55 mΩ
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 10 µH, 5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current5 A
Saturation Current @ 10%3.6 A
Saturation Current @ 30%6 A
DC Resistance43.08 mΩ
Self Resonant Frequency14 MHz
DC Resistance35.4 mΩ
MountSMT 
–Check availability