IC manufacturers NXP

IC manufacturers (108)

NXP RT700 | Demoboard MIMXRT700-EVK

i.MX RT700 Evaluation Kit Design Files

Overview

TopologyOther Topology
IC revision00

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Pitch(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Contact Resistance(mΩ)
Mount
Operating Temperature
Poles
L(mm)
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 1, 1.27 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Pitch1.27 mm
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Poles
Length2.44 mm
Vaporphase processYes 
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 2, 1.27 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Pitch1.27 mm
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Poles
Length3.71 mm
Vaporphase processYes 
Check availability
SPECWR-PHD Pin Header - Dual, 8, 2.54 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
Contact Resistance20 mΩ
MountTHT 
Operating Temperature -40 °C up to +105 °C
Length10.16 mm
TypeStraight 
Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, 40, 0.5 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
MountSMT 
Operating Temperature -25 °C up to +85 °C
Length26.4 mm
TypeHorizontal 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height0.8 mm
Rated Current1.5 A
MountSMT 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Check availability