IC manufacturers NXP

IC manufacturers (107)

NXP S32K344 | Demoboard MR-CANHUBK344

S32K344 Evaluation Board for Mobile Robotics with 100BASE-T1 and Six CANFD

Overview

TopologyFPGA
IC revisionA2

Description

MR-CANHUBK344 is a general-purpose evaluation board targeted for mobile robotics applications such as autonomous mobile robots (AMR) and automated guided vehicles (AGV); factory automation, industrial vehicles and equipment such as forklifts, trucks and trains; energy management, and motor controller.MR-CANHUBK344 is based on the Arm® Cortex®-M7 S32K3 general-purpose automotive microcontroller (MCU), featuring advanced safety, security and software support.MR-CANHUBK344 includes 100BASE-T1 Ethernet (TJA1103) and six CAN FD ports (available in the S32K344). The six CAN ports are two each of CAN FD, CAN SIC (signal improvement) and CAN SCP (secure). Tunneling CAN over Ethernet using IEEE 1722 is one use case for this board. The SE050 Secure Element with Near Field Communication (NFC) as well as other general purpose peripheral interfaces are also accessible on DroneCode standard JST-GH connectors.

Features

Hardware FeaturesSix CAN FD ports allow for evaluation of each of the different new NXP CAN PHYs as well as applications such as bridging between 100BASE-T1 Ethernet to multiple CAN protocolsFunctionally safe capable MCU can be evaluated in the context of mobile robotics or other similar industriesAdditional GPIO and interfaces also make this suitable for a small robotics vehicle controller, motor controller or distributed processing peripheralSoftware FeaturesS32 Design Studio toolsExample application for IEEE 1722CAN over EthernetNuttX RTOS open-source repositoryNuttX/PX4 base exampleZephyr RTOS open-source repositoryPower Supply5-40 V using FS2600 automotive functional safe PMICInterfacesCAN FD, CAN SIC, CAN (SCT), 100BASE-T1, UART, SPI, I²C, GPIO, PWM

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 605 nm, Amber
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability