Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7231-7260 of 14704 reference designs
Filter values
NXP MC34700, Rev. 5.0
Buck Converter
|
V
in
9-18 V
|
fsw
760-840 kHz
|
Outputs
2.5 V / 1.25 A, 3.3 V / 1.5 A, 1.25 V / 1.25 A
NXP MC34701, Rev. 7.0
Buck Converter
|
V
in
3.3 V
|
fsw
200-400 kHz
|
Output
1.8 V / 1.5 A
NXP MC34844, Rev. 10
Boost Converter
|
V
in
24 V
|
Output
47 V / 0.06 A
NXP MC34844, Rev. 10
Boost Converter
|
V
in
60-72 V
|
Output
120 V / 0.06 A
NXP MC56F84XX | Demoboard TWR-SMPS-LVFB, Rev. 1
Other Topology
NXP MCSXTE2BK142, Rev. 00
Other Topology
NXP MCXE31B | Demoboard FRDM-MCXE31B, Rev. 00
RF signals / communications
NXP MCXN547 | Demoboard MCX-N5XX-EVK, Rev. A
FPGA
|
V
in
-0.3-5.5 V
NXP MCXN947 | Demoboard FRDM-MCXN947, Rev. A
FPGA
NXP MCXN947 | Demoboard MCX-N9XX-EVK, Rev. B4
FPGA
|
V
in
-0.3-5.5 V
NXP MCX-N947 | Demoboard MCX-N94X-N54X, Rev. B4
FPGA
|
V
in
0 V
NXP MCXW23 | Demoboard MCXW23-EVK, Rev. 00
Other Topology
NXP MCXW727 | Demoboard FRDM-MCXW72, Rev. 1.0
Other Topology
|
V
in
1.8-3.6 V
NXP MCXW727 | Demoboard MCXW72-LOC, Rev. 1.0
Other Topology
|
V
in
1.8-3.6 V
NXP MIMXRT1186 | Demoboard FRDM-IMXRT1186, Rev. 1.0
Other Topology
|
V
in
1.8-5 V
NXP MIMXRT685 | Demoboard MIMXRT685EVKA, Rev. E3
Other Topology
NXP MK66FN2M0VLQ18 | Demoboard MR-BUGGY3-KIT
Other Topology
NXP MKM14Z64CHH5 | Demoboard Kinetis-M Three-Phase Power Meter Shunt Resistors
Push-Pull Converter symmetrical isolated
|
V
in
3.3 V
|
Output
3.3 V / 0.01 A
NXP MKW01Z128 | Demoboard USBKW019032UG
Buck Converter
|
fsw
315000-955000 kHz
NXP MKW41Z | Demoboard FRDM-KW41Z
Other Topology
NXP MKW41Z | Demoboard FRDM-KW41Z
Other Topology
NXP MPC5566 | Demoboard MPC5566EVB
Other Topology
NXP MPC5775B | Demoboard MPC5775B-EVB
Battery Management System
NXP MPC5775B | Demoboard MPC5775E-EVB, Rev. B1
Battery Management System
|
V
in
12 V
NXP MPC5775E | Demoboard MPC5775E-EVB
Battery Management System
NXP MPC5777C | Demoboard MPC5777C-DEVB2, Rev. C1
FPGA
|
V
in
-0.3-6 V
NXP MPC-LS-VNP-RDB, Rev. 00
Other Topology
NXP MX95LPD5 | Demoboard IMX95LPD5EVK-19 auto EVK, Rev. 00
Other Topology
NXP NAFE33352 | Demoboard NAFE33352-EVB, Rev. 1
Other Topology
|
V
in
7-28 V
NXP NCP1117ST25T3G | Demoboard LPC55S16-EVK, Rev. 1.2
Other Topology
previous
1
...
240
241
242
243
244
...
491
next
Cart
Your cart is empty.
Get samples and quotes