IC manufacturers NXP

IC manufacturers (108)

NXP RT1170 | Demoboard RT1170EVKB

i.MX RT1170: 1GHz crossover MCU with Arm® Cortex® core

Overview

TopologyOther Topology
IC revisionC1

Description

The i.MX RT1170 crossover MCU is a dual-core device integrating Arm® Cortex®-M7 and Arm® Cortex®-M4 cores with real-time performance and high integration for automotive, industrial and IoT applications.The i.MX RT1170 CM7 runs at up to 1GHz and CM4 at up to 400MHz and has 2MB of on-chip RAM. This real-time microcontroller (MCU) family offers a variety of memory interfaces and rich connectivity interfaces, including 3 high-speed Ethernet interfaces supporting TSN/AVB technology as well as UART, SPI, I2C, USB and 3 CAN-FD interfaces. i.MX RT1170 provides enhanced information security, including secure boot and encryption engine.The i.MX RT1170 series is supported by the MCUXpresso ecosystem, which includes SDK, IDE options, and secure configuration and configuration tools for rapid development.

Features

  • CoreMark score of 6468, with Arm Cortex-M7 clocked at 1GHz and Arm Cortex-M4 clocked at 400MHz
  • 2MB SRAM with 512KB TCM dedicated to Arm Cortex-M7 and 256KB TCM dedicated to Cortex-M4
  • MCUXpresso ecological cooperation system support
  • IDE option selection
  • Pin, clock, peripheral, security and memory configuration tools
  • Secure programming and configuration tools
  • Software Development Kit (SDK)
  • Supports Zephyr real-time operating system (RTOS)
  • Advanced security, including secure boot and encryption engine, part of the EdgeLock® Assurance program
  • 2 Gb ENET with AVB and TSN
  • 2D GPU
  • MIPI®CSI/DSI

Typical applications

  • smart home
  • industrial control

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Pitch(mm)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Height0.5 mm
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Width0.8 mm
Pad Dimension0.3 mm
Rated Current1500 mA
Length1.6 mm
Height0.8 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Operating Temperature -55 °C up to +125 °C
MountSMT 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size4012 
Width4 mm
Inductance4.7 µH
Rated Current1550 mA
Saturation Current1.3 A
DC Resistance91 mΩ
Self Resonant Frequency60 MHz
Length4 mm
Height1.2 mm
Operating Temperature -40 °C up to +125 °C
MountSMT 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size4012 
Width4 mm
Inductance10 µH
Rated Current1320 mA
Saturation Current1 A
DC Resistance168 mΩ
Self Resonant Frequency38 MHz
Length4 mm
Height1.2 mm
Operating Temperature -40 °C up to +125 °C
MountSMT 
Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width16 mm
Inductance350 µH
Length21.25 mm
Height13.5 mm
TypePoE 
Data rate100BASE-TX 
PoEPoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width16 mm
Inductance350 µH
Length21.25 mm
Height13.5 mm
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHT 
Shield TabsYes 
Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current500 mA
Pins40 
Pitch0.5 mm
Working Voltage50 V (AC)
Contact Resistance20 mΩ
Length26.4 mm
Actuator ColorBlack 
TypeHorizontal 
Operating Temperature -25 °C up to +85 °C
MountSMT 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Insulation Resistance500 MΩ
PackagingBox 
Rated Current1000 mA
Pins10 
Pitch1.27 mm
Working Voltage100 V (AC)
Contact Resistance20 mΩ
Length6.35 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage24 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Pins
Pitch1.27 mm
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage24 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Pins10 
Pitch1.27 mm
Poles10 
Length13.87 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Vaporphase processnot specified 
Height5 mm
Operation Force260 g
Electrical Life200000 Cycles
Actuator ColorWhite 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Rated Current3000 mA
Pins
Pitch2.54 mm
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Length10.16 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Rated Current3000 mA
Pins12 
Pitch2.54 mm
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Length30.48 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
PackagingBag 
Rated Current3000 mA
Pins14 
Pitch2.54 mm
Working Voltage250 V (AC)
Contact Resistance20 mΩ
Length17.78 mm
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability