IC manufacturers NXP

IC manufacturers (108)

NXP RTL8211FDI | Demoboard 8MPLUSLPD4-PEVK

i.MX 8M Plus Evaluation Kit Enabling Power Measurement

Overview

TopologyOther Topology
IC revision1

Description

The i.MX 8M Plus PEVK provides a platform for comprehensive evaluation of the i.MX 8M Plus Quad/Dual and i.MX 8M Plus QuadLite applications processors. It is fully software compatible with the 8MPLUSLPD4-EVK and includes additional hardware to measure the i.MX 8M Plus SoC power consumption at run time. 8MPLUSLPD4-PEVK could therefore be used as a replacement to 8MPLUSLPD4-EVK.The two-board solution consists of a compute module that contains i.MX 8M Plus SoC, LPDDR4, eMMC, QSPI, PMIC and power monitoring circuits and a base board that brings out the broad connectivity that is needed for product evaluation. It provides an excellent starting point to accelerate your own design.The power consumption on the various power rails could be measured at runtime by using the following software tools: Board Control Utilities (BCU) and/or Power Measurement Tool (PMT). Please refer to User Guide and Quick Start Guide for more information.

Features

Processori.MX 8M Plus Quad applications processor4x Arm Cortex-A53 up to 1.8 GHz1x Arm Cortex-M7 up to 800 MHzCadence® Tensilica® HiFi4 DSP up to 800 MHzMachine Learning (ML) acceleratorMemory6 GB LPDDR416 GB eMMC 5.164 MB QSPI FlashDisplay and Camera InterfacesMIPI-DSI Display Mini-SAS ConnectorLVDS Display Mini-SAS Connector2x MIPI-CSI Camera Mini-SAS ConnectorWirelessAzureWave AW-CM276MA (NXP 88W8997): Wi-Fi 5 (802.11ac) 2x2 dual-band (2.4/5GHz) and Bluetooth 5.1AudioAudio DACMicrophone/headphone jacksConnectivity2x 10/100/1000 Ethernet port (1x w/ TSN)USB 3.0 Type C for PowerUSB 3.0 Type AUSB 3.0 Type CPCIe M.2 interface2x CAN DB9 Female connectorsDebugJTAG connectorTools and OS supportLinuxAndroidFreeRTOS

Typical applications

  • Automatic Vehicle Identification, Fleet Management,AI Home Server and Alarm Hubs, Home Automation, In-Home Energy Display, Safety, Security and Surveillance
  • Avionics, Building Safety, Building Security, Electricity Grid and Distribution, Factory Automation
  • Industrial HMI, Intermediate Flight Controller, Motor Drives, Solar Photovoltaic (PV) Energy Generation, Vision, Advanced Sensing and Processing Board

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Packaging Unit10000 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length21.25 mm
Width16 mm
Height13.5 mm
Packaging Unit29 
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHT 
Shield TabsYes 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.5 mm
PackagingTape and Reel 
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
Packaging Unit1200 
Operating Temperature -55 °C up to +150 °C
Check availability