IC manufacturers NXP

IC manufacturers (107)

NXP S32K344 | Demoboard S32K344

S32K344 Evaluation Board for Mobile Robotics with 100BASE-T1 and Six CANFD

Overview

TopologyOther Topology
Input voltage5-40 V
IC revision0.1

Description

The S32K344-WB is an evaluation board for general-purpose automotive and industrial applications.Based on the 32-bit Arm®, Cortex®-M7 S32K344 offers dual cores configured in lockstep mode in a BGA 257 package. S32K344-WB supports a wide range of ASIL D safety hardware and peripherals, including the FS26 safety system basis chip, SJA1105 Ethernet switch and 100BASE-T1 for AVB demo and message routing. The NCK2910 RF receiver and NJJ29C2 LF driver are intended to use for the development of passive entry passive start (PEPS) keyless applications.

Features

  • Six CAN FD ports allow for evaluation of each of the different new NXP CAN PHYs as well as applications such as bridging between 100BASE-T1 Ethernet to multiple CAN protocols
  • Functionally safe capable MCU can be evaluated in the context of mobile robotics or other similar industries
  • Additional GPIO and interfaces also make this suitable for a small robotics vehicle controller, motor controller or distributed processing peripheral
  • S32 Design Studio tools
  • Example application for IEEE 1722CAN over Ethernet
  • NuttX RTOS open-source repository
  • NuttX/PX4 base example
  • Zephyr RTOS open-source repository

Typical applications

  • Automated Guided Vehicles, Small Vehicle Controller, Vehicle Management, Distributed Processing
  • Motor drives, Circuit breaker, PLC, Motion Control and robotics

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 605 nm, Amber
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability