IC manufacturers NXP

IC manufacturers (108)

NXP S32K148 | Demoboard S32K148EVB

S32K148-Q176 Evaluation Board for Automotive General Purpose

Overview

TopologyFPGA
IC revisionA

Description

he S32K148-Q176 is a low-cost evaluation and development board for general-purpose industrial and automotive applications.Based on the 32-bit Arm® Cortex®-M4F S32K14 MCU, the S32K148-Q176 offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Features

CompatibilityArduino UNO pin-out compatible with expansion “shield” supportAdaptersOpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfacesSize and PriceSmall form factorLow costCompatibilityEasy access to the MCU I/O header pins for prototypingArduino UNO pint-out compatible with expansion “shield” supportMemoryIntegrated 8 MB QSPI NOR MX25L6433F Flash memoryExternal flash memory MX25L6433F on boardInterfacesOn-board connectivity for CAN, LIN, UART/SCIEthernet connector compatible with different ethernet daughter cardsPowerFlexible power supply options: micro USB or external 12 V supplyVoltage supply options for 3.3 V or 5 VComponents2 x touchpads1 x potentiometer for precise voltage and analog measurement1 x RGB LED2 x push buttons

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability