IC manufacturers NXP

IC manufacturers (108)

NXP S32M27 | Demoboard S32M27xEVB-L064

S32M27x PMSM/BLDC Motor Control Evaluation Board

Overview

TopologyFPGA
IC revisionA

Description

The S32M27xEVB-C064 and S32M27xEVB-L064 are an evaluation boards engineered for 3-Phase Brushless Direct Current (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications like electric pumps, cooling systems and actuators like sunroof or seat position adjustment.The S32M27x is an integrated solution based on an internal 32-bit Arm® Cortex®-M7 S32K3 microcontroller and analog die with voltage regulator, gate driver, current sensing and LIN/CAN physical layer. Evaluation board enables rapid prototyping and evaluation of BLDC and PMSM control applications without having to wait for the final hardware design.The S32M27XEVB application software leverages the Automotive Math and Motor Control Library (AMMCLib) set plus Real-Time Drivers (RTD) software package to provide a complete reference implementation for both 3-phase BLDC and PMSM motor control.

Features

Processors and MicrocontrollersK2x / KS2x USBK26_180: Kinetis® K26-180 MHz, Dual High-Speed and Full-Speed USBs, 2MB Flash Microcontrollers (MCUs) based on Arm® Cortex®-M4 CoreS32M Integrated Solutions for MCS32M2: S32M2 Integrated Solution for 12V Motor ControlInterfacesCAN Signal ImprovementTJA1462: CAN Signal Improvement Capability Transceiver with Standby ModeAutomotive LIN SolutionsTJA1027: LIN 2.2A/SAE J2602 TransceiverFeaturesHardware FeaturesS32M27xEVB-C064 designed for 3-phase PMSM or BLDC motor, with internal CAN PHY and external LIN PHYS32M27xEVB-L064 designed for 3-phase PMSM or BLDC motor, with internal LIN PHY and external CAN PHYPosition/Speed Sensor options: encoder, HALL or sensorless techniquesVoltage/current Sensors: DC Bus voltage and current, phase voltages, BEMF voltages, over current/voltage/temperature protectionsSoftware CompatibilityField-oriented control (FOC) with field weakening for sinusoidal motor type (PMSM)6-Step commutation for trapezoidal motor type (BLDC)Available as ANSI C examples and Model-Based Design for non-AUTOSAR® applicationsAutomotive Math and Motor Control Library (AMMCLib): Control algorithm built on blocks of a precompiled software libraryS32 Design Studio for S32 Platform IDE and S32M27x Real-Time Drivers (RTD): Example software created in the S32DS built on S32M27x RTDFreeMASTER and Motor Control Application Tuning (MCAT) tool: Application tuning and variables tracking at different levels of the control structureS32M27xEVB-C064 InterfacesCAN (FD) physical layer integrated in S32M2TJA1027: LIN 2.2A/SAE J2602 TransceiverS32M27xEVB-L064 InterfacesLIN physical layer integrated in S32M2TJA1462: CAN Signal Improvement Capability Transceiver with Standby ModeDebug InterfacesOn board PEmicro debugger (micro-USB connector) with virtual COM port for serial communication10pin JTAG/SWD connectorEnablementANSI-C based example SW created in S32 Design Studio for S32 Platform built on S32M27x RTD driversModel-Based Design Toolbox (MBDT) example SW built on S32M27x RTD driversFreeMASTER visualization/configuration supportMCAT tool - part of software packageMCU peripherals initialization generated by S32DS Configuration Tool (S32CT)

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability