IC manufacturers NXP

IC manufacturers (108)

NXP S32K312 | Demoboard S32K312mini EVB

S32K312MINI-EVB Evaluation Board

Overview

TopologyFPGA
IC revisionA

Description

NXP Semiconductors S32K312MINI-EVB Evaluation Board is a powerful and versatile platform for various embedded applications, particularly in automotive, industrial, and IoT systems. The NXP S32K312MINI-EVB features an Arm® Cortex®-M7 core with a floating-point unit (FPU) running at 120MHz, enabling the execution of advanced algorithms for data analysis and diagnostics. The board includes the NXP SBC FS26, which provides +5.0V and +3.3V power rails for ASIL B-compliant systems, making it ideal for safety-critical applications. Arduino UNO footprint compatibility allows for easy integration with various expansion shields, such as the DEVKIT-MOTORGD for motor control or DEVKIT-COMM for communication.The board also comes with an integrated OpenSDA debug adapter, supporting multiple industry-standard debug interfaces via the onboard K26 MCU, as well as a USB-C connector for convenient connectivity. For external debugging, it includes a 10-pin JTAG connector. Additional user-friendly features include a push button, an RGB LED, and easy access to selected MCU I/O pins for prototyping. The inclusion of CAN-FD (5 Mbit/s) and LIN (2.1/SAE J2602) physical layers, powered by the TJA1463 and TJA1021 transceivers, ensures reliable communication for automotive and industrial applications. Overall, the S32K312MINI-EVB provides a robust platform for developing and prototyping a wide variety of embedded systems.

Features

  • Arm Cortex-M7 core with FPU at 120MHz allows advanced algorithms for data analysis and diagnosis (S32K312 MCU)
  • NXP SBC FS26, with +5.0V, +3.3V for ASIL B systems
  • Arduino UNO footprint-compatible with expansion “shield” support (DEVKIT-MOTORGD, DEVKIT-COMM)
  • Integrated open-standard serial and debug adapter (OpenSDA) with support for several industry-standard debug interfaces with onboard K26 MCU
  • USB-C connector
  • 10-pin JTAG connector for external debug interfaces
  • Push button and RGB LED user peripherals
  • Easy access to selected MCU I/O pins for prototyping
  • CAN physical layer with the TJA1463, CAN-FD 5Mbit/s
  • LIN physical layer with the TJA1021, LIN 2.1/SAE J2602 transceiver

Typical applications

  • Energy storage and Battery management
  • Industrial and Automation
  • Heating and ventilation
  • Automotive and transportation

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(mA)
RDC max.(mΩ)
fres(MHz)
Mount
ISAT,10%(A)
ISAT,30%(A)
IRP,40K(A)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
RDC(Ω)
Type
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Application
Interface Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (AC))
G(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 1 µH, 3.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current3.15 A
Saturation Current2500 mA
DC Resistance60 mΩ
Self Resonant Frequency95 MHz
MountSMT 
Saturation Current @ 10%1.95 A
Saturation Current @ 30%4.25 A
Performance Rated Current3.15 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size201610 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2 mm
Width1.6 mm
Height1 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–Check availability
SPECWE-PDA SMT Shielded Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.4 A
Saturation Current3100 mA
DC Resistance79 mΩ
Self Resonant Frequency52 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size7332 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7.3 mm
Width7.3 mm
Height3.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–Check availability
SPECWE-MAIA SMT Power Inductor, 10 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
–
–
DC Resistance70.2 mΩ
Self Resonant Frequency13 MHz
MountSMT 
Saturation Current @ 10%3.25 A
Saturation Current @ 30%6.6 A
Performance Rated Current4.3 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size5030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5.4 mm
Width5.4 mm
Height3.1 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSMT 
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage50 V (DC)
Size6.3 x 7.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
Insulation Resistance2.12766 MΩ
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
–
Endurance 2000
Ripple Current230 mA
Impedance700 mΩ
Leakage Current23.5 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
Pins3 
–
Working Voltage250 V (AC)
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current2 A
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, 3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz330 Ω
Maximum Impedance375 Ω
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Washable Tact Switch 4.1 x 2.8 mm, –, 0.05 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage32 V (DC)
–
Operating Temperature -55 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
–
–
Height1.9 mm
–
PackagingTape and Reel 
Operation Force300 g
Electrical Life150000 Cycles
Actuator ColorWhite 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, 5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current5 A
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
ApplicationUSB 2.0 
Interface TypeType C 
GenderReceptacle 
Pins16 
PCB Thickness0.8 mm
Working Voltage48 V (AC)
Pin length0.95 mm
–Check availability
830107930801
SPEC–, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5 mm
Width3.2 mm
Height1 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability