IC manufacturers NXP

IC manufacturers (108)

NXP S32K1 | Demoboard MR-BMS771

Overview

TopologyBattery Management System
Input voltage15-59 V
Output 112 V / 1 A
IC revision1

Description

Customizable 7-14 cell battery pack Battery Management System (BMS) incorporating automotive grade BCC and MCU components, suitable for portable or removeable applications such as mobile, robotics, two-wheelers, scooters, mowers, medical devices, higher end power tools, UPS, ESS or industrial equipment.

Features

30 Amps as configured

  • Cell balancing, coulomb counting, voltage,3x temperature and overcurrent protection
  • Command line control and config via console
  • Automotive grade components
  • Secure element certificates and securelogging 2x CAN Bus, NFC*, UART, I2C (SMBus)peripheral an initiator

Typical applications

  • UPS/battery backup
  • High end power tools, Security and building control systems, Robotic AMR, service robot, drones

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
Length6.35 mm
PackagingBox 
Pins10 
TypeStraight 
MountTHT 
Rated Current1 A
Working Voltage100 V (AC)
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.66 mm
PackagingTray 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWL-SFSW SMT Full-color Side View Waterclear, –, Red & Green & Blue
Simu­lation
Availability
Downloads31 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]460 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]632 nm
Dominant Wavelength (Blue) [typ.]465 nm
Dominant Wavelength (Green) [typ.]523 nm
Dominant Wavelength (Red) [typ.]622 nm
Luminous Intensity (Blue) [typ.]140 mcd
Luminous Intensity (Green) [typ.]850 mcd
Luminous Intensity (Red) [typ.]450 mcd
Forward Voltage (Blue) [typ.]3 V
Forward Voltage (Green) [typ.]2.8 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Size1204 
Operating Temperature -40 °C up to +85 °C
Length3.2 mm
Width1.5 mm
Height1 mm
PackagingTape and Reel 
MountSMT 
Check availability