IC manufacturers NXP

IC manufacturers (108)

NXP S32K396 | Demoboard MCSPTR2AK396

3-Phase Permanent Magnet Synchronous Motor Control Development Kit with

Overview

TopologyMotor Drive
Input voltage8-40 V
Switching frequency90-190 kHz
Output 130 V / 5.2 A
IC revision1.0

Description

The S32K396 LV Motor Control Kit (MCSPTR2AK396) is a highly advanced, modular kit for PMSM motor control applications. By combining powerful processing, real-time feedback, high-frequency control and safety features into a single offering, this kit is excellent for tackling emerging market demands. It simplifies development, enhances performance, and ensures a robust and future-proof motor control solution.Based on the 32-bit Arm® Cortex®-M7 S32K39xx microcontroller with eTPU motor control coprocessor and MC33937 FET Pre-Driver, the motor control kit enables rapid prototyping and evaluation of BLDC and PMSM control applications without having to wait for the final hardware design.The MCSPTR2AK396 application software leverages the Automotive Math and Motor Control Library (AMMCLib) set and Real-Time Drivers (RTD) software package to provide a complete reference implementation.

Features

Hardware FeaturesDesigned for 3-phase PMSM or BLDC motor control, with CAN, Ethernet, LIN, SPI, DSP/MSC, QSPI and I²CPosition/speed sensor options: resolver, encoder, HALL or sensorless techniquesVoltage/current sensors: DC Bus voltage and current, phase voltages, BEMF voltages, over voltage/current protectionsSoftware FeaturesField-oriented control (FOC) with field weakening for sinusoidal motor type (PMSM)Available as ANSI C examples and model-based design for non-Autosar applicationsAutomotive Math and Motor Control Library (AMMCLib): Control algorithm built on blocks of a precompiled software libraryFreeMASTER and Motor Control Application Tuning (MCAT) tool: Application tuning and variables tracking at different levels of the control structureS32 Design Studio for S32 Platform IDE and S32K3 Real-Time Drivers (RTD): Example software created in the S32DS built on S32K3 RTDMotor Control Capabilities3-phase PMSM motor with resolver, 30 V per phase, 3000 RPM, 0.32 Nm, 95 W, 5.2 APower Supply+24 VDC 5A power supplyInterfaces100/10 Mbit Automotive Ethernet (MATEnet connector), CAN (FD)On-board PEmicro debugger (micro-USB connector) with virtual COM port for serial communication20-Pin Arm Standard JTAG connectorEnablementANSI-C based example SW created in S32 Design Studio for S32 Platform built on S32K3 RTD driversModel-Based Design Toolbox (MBDT) example SW built on S32K3 RTD driversFreeMASTER real-time debug supportMCAT tool (part of software package)

Typical applications

  • Electric Two Wheelers, Electric Vehicle (EV) Traction Inverter, Hybrid Electric Vehicle (HEV) Applications

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Size1210 
Operating Temperature -40 up to +125
Q-Factor35 
Length3.2 mm
Width2.5 mm
Height2 mm
Inductance22 µH
Rated Current0.22 A
Saturation Current0.6 A
DC Resistance1.3 Ω
Self Resonant Frequency14 MHz
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length2.54 mm
PackagingBag 
Rated Current3 A
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Rated Current3 A
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Rated Current3 A
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Rated Current3 A
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Rated Current1.8 A
ApplicationMicro USB 2.0 
Interface TypeType AB 
TypeHorizontal 
GenderReceptacle 
Pins
MountSMT 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
Check availability