IC manufacturers NXP

IC manufacturers (108)

NXP S32K344EVB-Q172 | Demoboard S32K3X4EVB-Q172

Getting Started with the S32K3X4EVB-Q172 Evaluation Board

Overview

TopologyOther Topology

Description

The S32K3X4EVB-Q172 is an evaluation and development board for general purpose industrial and automotive applications.Based on the 32-bit Arm®Cortex®-M7 S32K3 MCU in a 172 MaxQFP package, the S32K3X4EVB-Q172 offers dual cores configured in lockstep mode, ASIL D safety hardware, HSE security engine, OTA support, advanced connectivity and low power.The S32K3X4EVB-Q172 offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Features

  • 64 MB QSPI NOR flash
  • 100 Mbit Ethernet Physical Layer
  • Power supply switch
  • MCU voltage/current measurement
  • User RGB LED
  • 2x user push-buttons
  • ADC rotary potentiometer
  • 2x touch pad electrode

Typical applications

  • Belt-Driven Starter Generator (BSG), Turbo Charger, Fan/Pump Controller, Body Control Modules
  • Battery Management System (BMS)
  • Automotive Zone Controller

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Type
Mount
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current230 mA
Impedance700 mΩ
Leakage Current23.5 µA
Dissipation Factor12 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
MountV-Chip SMT 
Operating Temperature -55 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability