IC manufacturers NXP

IC manufacturers (108)

NXP S32K389 | Demoboard S32K389EVB-Q437

Evaluation Board for Automotive General Purpose

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
Output 16 V / 0.03 A
Output 26 V / 0.03 A
IC revisionC

Description

The S32K389EVB-Q437 is an evaluation and development board designed for next-generation automotive and industrial applications, including body control modules, zonal/domain controllers, I/O aggregators and electrification systems.Based on the 32-bit Arm® Cortex®-M7 S32K389 MCU in a 437-pin MAPBGA package, this board offers multicore mode, HSE_B security engine, OTA support, and enhanced connectivity with two 1xGigabit Ethernet and up to twelve CAN FD channels for high-performance networking.With 12 MB Flash and 2.3 MB SRAM, the S32K389 provides the memory headroom needed for advanced SDV applications.The board features a standard-based form factor compatible with the Arduino® UNO pin layout, enabling rapid prototyping and expansion for demanding automotive and industrial solutions.

Features

FeaturesHardware InterfacePower supply switch2x User RGB LED2x User push-buttons2x ADC rotatory potentiometerI/O matrixUSB connector for OpenSDASABRE connector to Ethernet interface2x 10/100/1000 Gigabit Ethernet interface2x CAN/CANFD4x LIN3x LPSPI 20 Mbps InterfaceJTAG Connector

Typical applications

  • Automotive Zone Controller, Battery Management System (BMS), Domain Controller, Electric Pumps

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Type
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size7050 
Operating Temperature -40 °C up to +125 °C
Length7.3 mm
Width6.6 mm
Height4.8 mm
Inductance5.6 µH
Performance Rated Current4.9 A
Saturation Current @ 10%6.6 A
Saturation Current @ 30%16.5 A
DC Resistance49 mΩ
Self Resonant Frequency17 MHz
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance6.8 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor536 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Check availability