Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4441-4470 of 14704 reference designs
Filter values
Infineon Technologies 6ED2231S12T | Demoboard EVAL-6ED2231S12TM1_Daughter Board, Rev. 0.1
Motor Drive
Infineon Technologies 6ED2231S12T | Demoboard EVAL-6ED2231S12TM1_Main Board, Rev. 0.1
Motor Drive
Infineon Technologies 6EDL714 | Demoboard EVAL_6EDL7141_1KW_36V, Rev. 1.0
Motor Drive
|
V
in
12-40 V
|
Output
40 A
Infineon Technologies 6EDL7141 | Demoboard EVAL_6EDL7141_FOC_3SH, Rev. 1.0
Motor Drive
|
V
in
36-42 V
|
fsw
20 kHz
|
Output
12 V / 1 A
Infineon Technologies 6EDL7141 | Demoboard EVAL_6EDL7141_TRAP_1SH, Rev. 1.1
Motor Drive
|
V
in
12-24 V
|
Output
25 A
Infineon Technologies 6EDL7151 | Demoboard EVAL_6EDL7151_36V_1KW, Rev. 1
Motor Drive
|
V
in
12-36 V
Infineon Technologies 6EDL7151 | Demoboard REF_48V_2X1KW_ASFOC, Rev. 1.0
Motor Drive
|
V
in
12-60 V
|
Output
20 A
Infineon Technologies 6EDL7151 | Demoboard REF_48V_2X1KW_ASFOC_CTRL_PSC3, Rev. 1.0
Motor Drive
|
V
in
12-60 V
Infineon Technologies 6EDL7151 | Demoboard REF_48V_2X1KW_ASFOC_PWR_Si, Rev. 1.0
Motor Drive
|
V
in
12-60 V
Infineon Technologies BCR601 | Demoboard DEMO_BCR601_60V_IVCTRL, Rev. 1
Other Topology
|
V
in
8-60 V
|
Output
0.5 A
Infineon Technologies BCR602 | Demoboard DEMO_BCR602_60V_ICTRL, Rev. 1
Other Topology
|
V
in
8-60 V
|
Output
0.2 A
Infineon Technologies BCR60X | Demoboard Tunable white LED drivers with BCR601 and BCR602, Rev. 1.0
Other Topology
|
V
in
33-60 V
Infineon Technologies CCG7SC | Demoboard EVAL_XDPS2221E_120W_3C, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
Infineon Technologies CCG7SC | Demoboard REF_PMG1_S3_DOCK, Rev. A
USB
Infineon Technologies CD100002986 | Demoboard EVAL-1EDSIC-PFC-5KW, Rev. 1.1
Power Factor Correction
|
V
in
75-264 V
|
Output
400 V / 12.5 A
Infineon Technologies CoolDim10V | Demoboard ANREF_201607_PL21_20, Rev. 1.6
Flyback Converter
|
V
in
90-305 V
|
Outputs
45 V / 0.02 A, 45 V / 0.88 A
Infineon Technologies CoolSET™ ICE502LD | Demoboard EVAL_65WT1_FF_502LD, Rev. 1.0
Flyback Converter
|
V
in
200-1000 V
|
Outputs
12 V / 0.42 A, 12 V / 5 A
Infineon Technologies CoolSET™ ICE502MD | Demoboard EVAL_100W1_FF_502MD, Rev. 1.0
Flyback Converter
|
V
in
200-1000 V
|
Output
24 V / 4.2 A
Infineon Technologies CY15B256Q | Demoboard DEMO_IMR_BMSCTRL_V1, Rev. 1.0
Other Topology
Infineon Technologies CY7C65213 | Demoboard CY8CKIT-037, Rev. 04
Other Topology
Infineon Technologies CY8C4146AZI-S423 | Demoboard REF-MHA0K2IM2ZPSOC4, Rev. 1.0
Motor Drive
|
V
in
160-265 V
Infineon Technologies CY8C4146AZI-S443 | Demoboard REF-MHA1KIM5PSOC4, Rev. 1
Other Topology
|
V
in
160-265 V
Infineon Technologies CY8C4745AZI-S413 | Demoboard CY8CKIT-148 Brakout Board, Rev. 05
Other Topology
Infineon Technologies CY8C4745AZI-S413 | Demoboard CY8CKIT-148 PSoC® 4700S EVKIT, Rev. 05
Other Topology
Infineon Technologies CY8C5868LTI | Demoboard KIT_PSC3M5_EVK , Rev. 07
Other Topology
Infineon Technologies CY8C5868LTI-LP039 | Demoboard CY8CKIT-064S0S2-4343W, Rev. 08
Other Topology
Infineon Technologies CY8C5868LTI-LP039/XMC7200 | Demoboard REF-CLBXMC7PEC, Rev. 1.0
Other Topology
Infineon Technologies CY8C6244 | Demoboard M-SMART-POWER-SWT-5, Rev. 1
Other Topology
Infineon Technologies CY8C6245AZI | Demoboard DEMO_IMR_BMSCTRL_V1, Rev. 1.0
Other Topology
Infineon Technologies CY8C624AAZI | Demoboard REF-SHA3K3IHWR5SYS-CON, Rev. 1.0
Other Topology
previous
1
...
147
148
149
150
151
...
491
next
Cart
Your cart is empty.
Get samples and quotes