Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4381-4410 of 14704 reference designs
Filter values
Infineon Technologies 1ED3491MU12M | Demoboard EVAL-1ED3491Mx12M, Rev. 2
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
Outputs
-7.5 V / 0.17 A, -7.5 V / 0.17 A, 15 V / 0.17 A, 15 V / 0.17 A
Infineon Technologies 1ED3890MC12M | Demoboard EVAL-FFXMR20KM1HDR, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
24 V
Infineon Technologies 1ED3890MX12M | Demoboard EVAL-1ED3890MX12M, Rev. 1.4
Half-Bridge Converter symmetrical isolated
|
V
in
3.2-3.5 V
|
fsw
100 kHz
|
Output
40 V
Infineon Technologies 1ED44171N01B | Demoboard REF-SHA35WRC2SYS, Rev. 3.0
Motor Drive
|
V
in
120-300 V
Infineon Technologies 1ED44175, Rev. 1.0.1
Motor Drive
|
V
in
85-265 V
Infineon Technologies 1ED44176N01F | Demoboard Eval-M5-E1B1245N-SiC, Rev. 1.0
Motor Drive
|
V
in
340-480 V
|
fsw
100 kHz
Infineon Technologies 1EDC20H12AH | Demoboard EVAL-1EDC20H12AH-SIC, Rev. 1.20
Half-Bridge Converter symmetrical isolated
|
V
in
15.5-16.5 V
|
fsw
100 kHz
Infineon Technologies 1EDC20I12AH | Demoboard REF-DAB11KIZSICSYS, Rev. 1.1
Flyback Converter
|
V
in
300-900 V
|
fsw
40-250 kHz
|
Output
20 V / 2 A
Infineon Technologies 1EDC20I12MH | Demoboard REF-SIC-D2PAK-BP, Rev. 2.0
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-18 V
Infineon Technologies 1EDC20I12MH, Rev. 2.0
Other Topology
Infineon Technologies 1EDI20H12AH, Rev. 2.0
Other Topology
Infineon Technologies 1EDI20H12AH | Demoboard REF-SIC-D2PAK-BP, Rev. 2.0
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-18 V
Infineon Technologies 1EDI60N12AF, Rev. 2.0
Power Factor Correction
|
V
in
85-265 V
|
fsw
4000 kHz
|
Output
400 V / 6.25 A
Infineon Technologies 1EDL8011 | Demoboard REF_80VDC_3.5KW_OPE2, Rev. 1.0
Motor Drive
|
V
in
60-80 V
Infineon Technologies 1EDN7126/LM5017SD/NOPB | Demoboard EVAL_MTR_48V20A_GAN, Rev. 1.1
Motor Drive
|
V
in
48-60 V
Infineon Technologies 1EDN7126G | Demoboard EVAL_7126G_100V_GANC, Rev. 1.2
Half-Bridge Converter Nonisolated
|
V
in
80 V
|
fsw
200-1000 kHz
|
Output
80 V / 25 A
Infineon Technologies 1EDN7136U | Demoboard EVAL_7136U_100V_GANC, Rev. 1
Half-Bridge Converter Nonisolated
|
V
in
80 V
|
fsw
200-1000 kHz
|
Output
80 V / 25 A
Infineon Technologies 1EDN8550 | Demoboard REF_SSCB_AC_DC_1PH_16A, Rev. 1
Other Topology
|
V
in
230 V
Infineon Technologies 1EDN8550 | Demoboard REF_SSCB_AC_DC_1PH_16A, Rev. v2.1
Other Topology
Infineon Technologies 1EDN8550B | Demoboard REF_500W_CYCLO_BDSGAN, Rev. 1.1
Positive to Negative Converter
|
V
in
16-60 V
|
Output
240 V / 2.1 A
Infineon Technologies 1EDSIC | Demoboard EVAL-1EDSIC-PFC-5KW, Rev. 1.1
Power Factor Correction
|
V
in
75-264 V
|
Output
400 V / 12.5 A
Infineon Technologies 1EDSIC | Demoboard EVAL-PFC-5KW-1EDSIC-AuxiliaryPowerBoard, Rev. 1.1
Power Factor Correction
|
V
in
75-264 V
|
Output
400 V / 12.5 A
Infineon Technologies 2DIB0410F | Demoboard EVAL_ISO_2DIB0410F, Rev. 1.0
Other Topology
|
V
in
3.3-5.6 V
|
Output
6.5 V / 10 A
Infineon Technologies 2ED2101 | Demoboard EVAL-2ED2101-HB-LLC, Rev. 1.0
LLC Resonant Converter
|
V
in
350-425 V
|
Output
12 V
Infineon Technologies 2ED2101S06F | Demoboard EVAL-2ED2101-HB-LLC auxiliary supply board, Rev. 1.0
LLC Resonant Converter
|
V
in
350-425 V
Infineon Technologies 2ED2101S06F | Demoboard EVAL-2ED2101-HB-LLC Main Board, Rev. 1.0
LLC Resonant Converter
Infineon Technologies 2ED21064S06J/IGT65R055D2 | Demoboard EVAL-2EDGAN-INV-1KW, Rev. 1.1
Motor Drive
|
V
in
180-264 V
|
Output
600 V / 3 A
Infineon Technologies 2ED2106S06F | Demoboard EVAL-2ED2106, Rev. 01-00
Other Topology
Infineon Technologies 2ED2106S06F | Demoboard EVAL-M1-2ED2106S, Rev. 1.0
Other Topology
|
V
in
310-380 V
|
Output
1.6 A
Infineon Technologies 2ED21824S06J | Demoboard EVAL-IHW65R62EDS06J, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
250 V
|
Output
20 V
previous
1
...
145
146
147
148
149
...
491
next
Cart
Your cart is empty.
Get samples and quotes