IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 6EDL7151 | Demoboard REF_48V_2X1KW_ASFOC_CTRL_PSC3

Single-MCU-based reference design supporting a 2-wheel motor drive for ground robotics

Overview

TopologyMotor Drive
Input voltage12-60 V
IC revision1.0

Description

This reference design demonstrates the high performing characteristics of Infineon's OptiMOS™ 6 80 V power MOSFETs in the SuperSO8 package and PSOC™ C3M Main Line microcontrollers based on Arm® Cortex®-M33. This comprehensive motor drive solution utilizes a single PSOC™ C3M MCU to synchronously control the switching of two sets of inverters, with each set rated for operation at 1 kW. Native support of CAN is included for communications.

Features

  • Three-phase smart gate driver
  • 5.5 V to 70 V recommended operating voltage
  • 1.5 A sink / 1.5 A source peak gate driver currents, with SPI programmable independent high-side/low-side slew rate control
  • Programmable driving voltage (7 V, 10 V, 12 V, 15 V)
  • Support 1PWM, 3PWM or 6PWM inputs up to 200 kHz
  • 600 mA synchronous buck converter, 300 mA LDO (3.3 V or 5 V), and dual charge pumps
  • Three current sense amplifiers with adjustable gain and offset, for shunt resistor or RDSON sensing
  • ADC for signal monitoring
  • Protections with VDS sensors, OCPs, UVLOs, OVLOs, OTW, OTS, watchdog timers, locked rotor detection, and so on
  • Thermally enhanced 48-pin VQFN package

Typical applications

  • Battery powered power tools and gardening tools, Robotic lawn mowers, Robotics, RC toys, consumer drones and multicopters
  • Electric bicycles

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 4123 - 3.81 mm Screwless 45° Entry, 2, Screwless Push In
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 16 to 30 (AWG) 1.31 to 0.05 (mm²)
–Check availability