Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4471-4500 of 14704 reference designs
Filter values
Infineon Technologies CY8CLEDAC02, Rev. C
Boost Converter
Infineon Technologies CY8CLEDAC02, Rev. C
Other Topology
Infineon Technologies CY8CLEDAC02, Rev. C
Boost Converter
|
V
in
207-253 V
|
Output
27 V / 350 A
Infineon Technologies CY8CLEDAC03
Flyback Converter
|
V
in
250 V
Infineon Technologies CY8CLEDAC03
Other Topology
Infineon Technologies CY8CLEDAC03
Flyback Converter
Infineon Technologies CY8CLEDAC03H
Other Topology
Infineon Technologies CY8CLEDAC03H
Boost Converter
|
V
in
230 V
Infineon Technologies CY8CLEDAC03L
Boost Converter
Infineon Technologies CY8CLEDAC03L
Boost Converter
Infineon Technologies CY8CLEDAC03L
Boost Converter
|
V
in
120 V
Infineon Technologies CY8CLEDAC03L
Boost Converter
Infineon Technologies CYPAP111A3-10SXQ | Demoboard CY-SD1124A 45W USB-C PD, Rev. 1.0
Flyback Converter
|
V
in
60-265 V
Infineon Technologies CYPAP111A3-10SXQ | Demoboard CY-SD1124 45W USB-C PD, Rev. 3.2
Flyback Converter
|
V
in
85-265 V
Infineon Technologies CYPAS111A0-24LQXQ | Demoboard CYPAS111, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPAS111A0-24LQXQ | Demoboard 33W USB-PD PAG1P/S, Rev. 4.2
Flyback Converter
|
V
in
90-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPAS111A0-24LQXQ | Demoboard CY-SD1122 18W USB-C PD, Rev. 4.2
Flyback Converter
|
V
in
90-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPAS111A1-24LQXQ | Demoboard VD_USB_PAG_33W_ADAPTER
Other Topology
|
fsw
20-150 kHz
Infineon Technologies CYPD3171-24LQXQ | Demoboard EZ-PD™ CCG3PA
Buck-Boost Converter
|
V
in
8-23 V
|
Output
20 V / 3 A
Infineon Technologies CYPD3175 | Demoboard EVAL_XDPS2222_240W1, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
Output
48 V / 5 A
Infineon Technologies CYPD3184A1-24LQXQ | Demoboard 33W USB-PD (CYPD3184-A1 and AP3302A), Rev. 5.0
Flyback Converter
|
V
in
85-265 V
|
fsw
20-150 kHz
Infineon Technologies CYPD7171 | Demoboard EZ-PD CCG7SC_120W_3C, Rev. 2.2
USB
|
V
in
5.5-24 V
|
Output
21 V / 2.4 A
Infineon Technologies CYPD7171-40LQXQ | Demoboard EZ-PD CCG7SC - 120W, Rev. A
Other Topology
Infineon Technologies CYPD7271-68LQXQES | Demoboard EZ-PD CCG7D Cigarette lighter adapter CLA, Rev. C
Buck-Boost Converter
|
V
in
9-24 V
|
fsw
150-600 kHz
Infineon Technologies CYPM1116 | Demoboard EVAL_PMG1_B1_DRP Kit, Rev. 02
USB
|
V
in
3.3-24 V
|
Output
21.5 V / 5 A
Infineon Technologies CYPM1116-48LQXI | Demoboard EVAL_PMG1_B1_DRP, Rev. B
USB
|
V
in
3.3-24 V
|
Output
21.5 V / 5 A
Infineon Technologies CYUSB3014 | Demoboard TIDA-010057, Rev. E2
Other Topology
Infineon Technologies CYUSB4347 | Demoboard HX3PD_Gen2, Rev. Rev4
Other Topology
Infineon Technologies FF6MR20KM1H | Demoboard EVAL-FFXMR20KM1HDR, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
24 V
|
Outputs
40 V, 0.3 V
Infineon Technologies FFXMR12KM1DR | Demoboard EVAL-FFXMR12KM1DR, Rev. 1.0
Positive to Negative Converter
|
V
in
24 V
|
Outputs
17 V, 16 V, 17.4 V, 17.7 V
previous
1
...
148
149
150
151
152
...
491
next
Cart
Your cart is empty.
Get samples and quotes