Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4411-4440 of 14704 reference designs
Filter values
Infineon Technologies 2ED2184 | Demoboard EVAL-2ED2184, Rev. 01
Motor Drive
|
V
in
25 V
Infineon Technologies 2ED2742S01G | Demoboard EVAL-2ED2742S01GM1, Rev. 01
Half-Bridge Converter symmetrical isolated
Infineon Technologies 2ED2748S01G | Demoboard EVAL-2ED2748S01GM1, Rev. V1.0
Half-Bridge Converter symmetrical isolated
Infineon Technologies 2ED28073J06F | Demoboard EVAL_DRIVE_3PH_PFD7
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
Infineon Technologies 2ED3146MC12L | Demoboard EVAL-2ED3146MC12L, Rev. 01_01
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-20 V
|
fsw
50-695 kHz
|
Output
35 V
Infineon Technologies 2ED3146MC12L | Demoboard Eval-2ED3146MC12L-SiC, Rev. 1.01
Half-Bridge Converter symmetrical isolated
|
V
in
14-16 V
|
fsw
100 kHz
|
Output
35 V
Infineon Technologies 2ED4820-EM | Demoboard DEMO_IMR_BMSPWR_V1, Rev. 1.0
Other Topology
Infineon Technologies 2EDF7275F | Demoboard EVAL_10KW_3LANPC_SIC, Rev. 1.0
Other Topology
|
Output
600 V / 16 A
Infineon Technologies 2EDL8114 | Demoboard DEMO_850W_12VDC_230VAC, Rev. 1.2
Full-Bridge Converter symmetrical isolated
|
V
in
220-240 V
|
fsw
50-60 kHz
|
Output
12 V / 75 A
Infineon Technologies 2EDN7524R | Demoboard EVAL_3KW_2LLC_C7_20
LLC Resonant Converter
|
V
in
350-410 V
|
Output
56 V / 55 A
Infineon Technologies 2EDN7524R | Demoboard EVAL_3KW_2LLC_P7_47, Rev. 1.0
LLC Resonant Converter
|
V
in
350-410 V
|
fsw
4000 kHz
|
Output
58 V / 55 A
Infineon Technologies 2EDN7524R | Demoboard EVAL_3KW_2LLC_CFD7, Rev. 1.0
LLC Resonant Converter
|
V
in
350-410 V
|
Output
58 V / 55 A
Infineon Technologies 2EP100R
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
65-103 kHz
Infineon Technologies 2EP100R
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
65-103 kHz
Infineon Technologies 2EP101R
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
50-65 kHz
Infineon Technologies 2EP101R
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
50-65 kHz
Infineon Technologies 2EP110R
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
50-65 kHz
Infineon Technologies 2EP110R
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
50-65 kHz
Infineon Technologies 2EP130R
Full-Bridge Converter symmetrical isolated
|
V
in
20 V
|
fsw
50-695 kHz
Infineon Technologies 2EP130R | Demoboard EVAL-2EP130R-VD, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
5-20 V
|
fsw
50-695 kHz
Infineon Technologies 2EP130R | Demoboard EVAL-2EP130R-PR, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
5-20 V
|
fsw
50-695 kHz
Infineon Technologies 2EP130R | Demoboard EVAL-2EP130R-PR-SiC, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
5-20 V
|
fsw
50-695 kHz
Infineon Technologies 2EP130R | Demoboard EVAL-1EDR3147HQE-SIC, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-20 V
|
fsw
50-695 kHz
|
Outputs
-3 V / 6.5 A, 18 V / 6.5 A
Infineon Technologies 2EP130R | Demoboard EVAL-1EDR3146HQE-SIC, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-20 V
|
fsw
50-695 kHz
|
Outputs
-3 V / 6.5 A, 18 V / 6.5 A
Infineon Technologies 2EP130R | Demoboard EVAL-FFXMR12MM1H, Rev. 1.3
Full-Bridge Converter symmetrical isolated
|
V
in
15-24 V
|
Outputs
-5 V / -30 A, 18 V / 40 A
Infineon Technologies 2EP130R/1ED3240MC12H | Demoboard REF-10KW3LNPC2Q, Rev. 1.0
Positive to Negative Converter
|
V
in
660-1000 V
|
Output
400 V
Infineon Technologies 2EP130R/1ED3240MC12H | Demoboard ISODRV-3240C4P15N05-1, Rev. 1.0
Other Topology
|
V
in
650-850 V
|
Output
400 V / 26.4 A
Infineon Technologies 2EP130R/IRS27952/IMDQ75R016M1H | Demoboard REF-6KWHERIC, Rev. 1.0
Other Topology
|
V
in
380-510 V
|
Output
230 V / 27 A
Infineon Technologies 4DIR1400H | Demoboard EVAL_ISO_4DIR1400H, Rev. 1.0
Other Topology
Infineon Technologies 5AR3995BZ-1 | Demoboard REF_5AR3995BZ-1_14W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
15 V, 5 V
previous
1
...
146
147
148
149
150
...
491
next
Cart
Your cart is empty.
Get samples and quotes