IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CY8C4745AZI-S413 | Demoboard CY8CKIT-148 Brakout Board

Programmable System-on-Chip (PSoC)

Overview

TopologyOther Topology
IC revision05

Description

The CY8CKIT-148-COIL Inductive-Sensing Coil Breakout board is designed as an easy-to-use reference design platform. The Inductive Sensing Coil Breakout board is purpose-built to be compatible with the CY8CKIT-148 PSoC 4700S Inductive Sensing Evaluation Kit, where MagSense Inductive Sensing with various coils can be evaluated

Features

  • Cypress MagSense provides superior noise immunity
  • Reliably detects metal deflection under 190 nm
  • MagSense software component automatically calibrates to compensate for the manufacturing variations
  • Up to 16 sensors
  • Cypress CapSense Sigma-Delta (CSD) provides best-in-class signal-to-noise ratio (SNR) (>5:1) and water tolerance
  • Cypress-supplied software component makes capacitive sensing design easy
  • Automatic hardware tuning (SmartSense™)

Typical applications

  • sensing of metal objects / sensing of non-metallic objects

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
Pins
Pitch(mm)
IR(A)
Working Voltage(V)
Contact Resistance(mΩ)
Tol. R
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 22 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -40 °C up to +125 °C
Q-Factor15 
–
–
–
Length2 mm
Width1.25 mm
Height0.5 mm
–
–
Inductance2.2 µH
Rated Current500 mA
Rated Current 2700 mA
Saturation Current250 mA
DC Resistance340 mΩ
Self Resonant Frequency40 MHz
TypeLow Profile 
Pins2 
–
–
–
–
–
–Check availability
SPECWR-FFC Flat Flexible Cable - 0.50 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -30 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ/m
–
Length100 mm
Width8.5 mm
–
–
PackagingBag 
–
–
–
–
–
–
TypeType 1 
Pins16 
Pitch0.5 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance500 MΩ
–
Length12.1 mm
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
TypeHorizontal 
Pins16 
Pitch0.5 mm
Rated Current0.5 A
Working Voltage50 V
Contact Resistance50 mΩ
Contact Resistancemax. 
–Check availability