IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CY8C6244 | Demoboard M-SMART-POWER-SWT-5

Smart Power Switches Motherboard with a microcontroller incl. software for evaluation of the device. A daughterboard of the device is needed.

Overview

TopologyOther Topology
IC revision1

Description

The smart power switches (SPS) evaluation kit consists of a motherboard (MB) and a daughterboard (DB). Thefigure below shows one DB plugged onto the MB. Depending on the device’s features, the DB providesadditional functionalities. For more information, refer to the documentation on the DB for the relevant productfamily

Features

High-Side Switch and Embedded ProtectionV R 3.1-28V with 3.3.V & 5V logic inputProtection: current trippingDiagnosis: load current sense outputSensor settings: programmable sensorsMiniaturization / Shrink of the PCB AreaOptimized for design flexibility

Typical applications

  • High side switch

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Micro USB 2.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current3 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability