IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CY8C4745AZI-S413 | Demoboard CY8CKIT-148 PSoC® 4700S EVKIT

Programmable System-on-Chip (PSoC)

Overview

TopologyOther Topology
IC revision05

Description

The CY8CKIT-148 PSoC® 4700S Inductive Sensing Evaluation Kit is a low-cost hardware platform that enables design and debug of the PSoC 4700S MCU. This kit demonstrates buttons and a proximity sensor using Cypress' brand new inductive-sensing technology, MagSense™. In addition, an FPC connector is provided to evaluate various interfaces, such as a rotary encod

Features

  • Cypress MagSense provides superior noise immunity
  • Reliably detects metal deflection under 190 nm
  • MagSense software component automatically calibrates to compensate for the manufacturing variations
  • Up to 16 sensors
  • Cypress CapSense Sigma-Delta (CSD) provides best-in-class signal-to-noise ratio (SNR) (>5:1) and water tolerance
  • Cypress-supplied software component makes capacitive sensing design easy
  • Automatic hardware tuning (SmartSense™)

Typical applications

  • sensing of metal objects / sensing of non-metallic objects

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability