IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CY7C65213 | Demoboard CY8CKIT-037

USB-UART LP Bridge Controller

Overview

TopologyOther Topology
IC revision04

Description

The CY8CKIT-037 is used for PSoC™ 4 solution evaluation for motor control application. The kit supports BLDC (BrushLess Direct Current) motors, PMSM (Permanent Magnetic Synchronous Motors) and stepper motors. We provide example projects including single-shunt and sensorless FOC (Field Oriented Control), sensored BLDC control, sensorless BLDC control and stepper motor control example projects.

Features

  • USB 2.0 certified, Full-Speed (12 Mbps) -Supports communication driver class (CDC), personal health care device class (PHDC), and vendor-device class
  • Battery charger detection (BCD) compliant with USB Battery Charging Specification Rev. 1.2 (peripheral detect only)
  • Integrated USB termination resistors
  • Single-channel configurable UART interfaces
  • Supports 2-pin, 4-pin, 6-pin, 8-pin UART interface
  • Data rates up to 3 Mbps
  • 256 bytes for each transmit and receive buffer
  • Data format:
  • 7 or 8 data bits
  • 1 or 2 stop bits
  • No parity, even, odd, mark, or space parity
  • Supports parity, overrun, and framing errors
  • Supports flow control using CTS, RTS, DTR, DSR
  • Supports UART break signal
  • CY7C65213 supports single channel RS232/RS422 interfaces whereas CY7C65213A supports RS232/RS422/RS485 interfaces
  • General-purpose input/output (GPIO): 8 pins
  • Supports unique serial number feature for each device, which fixes the COM port number permanently when USB-UART LP Bridge controller device plugs in
  • Configuration utility (Windows) to configure the following:
  • Vendor ID (VID), Product ID (PID), and Product and Manufacturer descriptors
  • UART
  • Charger detection
  • GPIO
  • Driver support for VCOM and DLL
  • Windows 10: 32- and 64-bit versions
  • Windows 8.1: 32- and 64-bit versions
  • Windows 8: 32- and 64-bit versions
  • Windows 7: 32- and 64-bit versions
  • Windows Vista: 32- and 64-bit versions
  • Windows XP: 32- and 64-bit versions
  • Windows CE
  • Mac OS-X: 10.6, and later versions
  • Linux: Kernel version 2.6.35 and later versions
  • Android: Gingerbread and later versions
  • 512-byte flash for storing configuration parameters
  • Clocking: Integrated 48-MHz clock oscillator
  • USB suspend mode for low power
  • Supports bus-/self-powered configurations
  • Compatible with USB 2.0 and USB 3.0 host controllers
  • Operating voltage: 1.71 to 5.50 V
  • Operating temperature:
  • Commercial: 0 °C to 70 °C
  • Industrial: –40 °C to 85 °C
  • ESD protection: 2.2-kV HBM
  • RoHS-compliant package
  • 28-pin SSOP (10 × 7.5 × 1.65 mm, 0.65-mm pitch)
  • 32-pin QFN (5 × 5 × 1 mm, 0.5-mm pitch)
  • Ordering part number
  • CY7C65213-28PVXI
  • CY7C65213-32LTXI
  • CY7C65213A-28PVXI
  • CY7C65213A-32LTXI

Typical applications

  • Industrial and T&M (Test and Measurement) devices
  • USB-to-UART cables, Enables USB connectivity in legacy peripherals with UART
  • Battery-operated devices
  • Blood glucose meter

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Gender
Pins
Type
Wire Section
Contact Plating
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Packaging
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
Polarity
Mount
IR(A)
PCB/Cable/Panel
L(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-WTB 2.50 mm “J” Type Female Terminal Housing, Female, 5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
Pins5 
TypeTerminal Housing 
–
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
Polarity5 
–
–
PCB/Cable/PanelCable 
Length14.5 mm
–Check availability
SPECWR-WTB 2.50 mm “J” Type Female Crimp Contact, Female, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderFemale 
–
TypeCrimp Terminal 
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBig Reel 
Packaging Unit10000 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
–
–
Rated Current3 A
PCB/Cable/PanelCable 
–
–Check availability
SPECWR-WTB 2.50 mm "J" Type Male Header, Male, 5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
GenderMale 
Pins5 
TypeVertical 
–
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
PackagingBag 
–
–
–
Polarity5 
MountTHT 
Rated Current3 A
PCB/Cable/PanelPCB 
Length15 mm
–Check availability