IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CY8C624AAZI | Demoboard REF-SHA3K3IHWR5SYS-CON

Dual-hob half-bridge Smart Induction Cooktop Reference Design with next-gen HMI and connectivity

Overview

TopologyOther Topology
IC revision1.0

Description

Infineon's portfolio includes everything you need to design high-end induction cooktop solutions with ease. Advanced components including microcontrollers, IGBTs, gate drivers, current sensors, HMI, microphone, and connectivity let you finish development faster. The advanced features of this full-featured starter kit make sure your induction cooktop solution stays ahead of the curve for years to come

Features

  • 230 V input voltage
  • Suitable for hobs with two zones
  • Modular system solution
  • Supporting 3,5 kW
  • Included Software
  • Pre-certified class B library
  • Pan Detection
  • Boost mode
  • Wi-Fi & BLE connectivity
  • Voice control
  • Control via iOS & Android smartphone app

Typical applications

  • Smart induction cooktop – precise and efficient heating control

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–Check availability