IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies 6EDL7151 | Demoboard REF_48V_2X1KW_ASFOC

Single-MCU-based reference design supporting a 2-wheel motor drive for ground robotics

Overview

TopologyMotor Drive
Input voltage12-60 V
Output 120 A
IC revision1.0

Description

The MOTIX™ 6EDL7151 is 3-phase a smart gate driver IC that enables the development of high-performance battery-operated products using BLDC or PMSM motors. The MOTIX™ 6EDL7151 is fully configurable to drive a wide range of MOSFETs to yield the best possible system efficiency and has a full suite of system protection features including VDS Sensors to improve system robustness in severe operating fault conditions.

Features

Small size utilizing 5x6 mm MOSFETs1kWAngle Sensor Based FOCFirmware adapted for robotics subsystem6EDL7151 for reduced BOMProtection features of 6EDL7151Plug-and-play solutionProtection features of 1EDL8011Active telemetry of gate drivers

Typical applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWP-THRBU REDCUBE THR with internal blind-hole thread, 7 mm, 6 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width7 mm
Height6 mm
Inner ThreadM3 
Thread Length3.5 mm
Pins
Check availability