IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 6EDL714 | Demoboard EVAL_6EDL7141_1KW_36V

Battery-powered applications using 6EDL7141 smart gate driver

Overview

TopologyMotor Drive
Input voltage12-40 V
Output 140 A
IC revision1.0

Description

EVAL_6EDL7141_1KW_36V is a standalone board with MOTIX™ 6EDL7141 smart gate driver from Infineon. MOTIX™ 6EDL7141 integrates buck and linear regulators, charge pumps for both high- and low-side MOSFETs, and current sense amplifiers for three phases. You have the flexibility to select the MCU that is suitable for your system requirements.

Features

  • Integrated MOTIX™ 6EDL7141 driver
  • OptiMOS™ BSC012N06NS power MOSFET
  • 3 shunts or 1 shunt for current sensing
  • SPI_LINK interface
  • MADK-M1 interface

Typical applications

  • Pumps and fans
  • Battery powered power tools and gardening tools
  • Robotic lawn mowers, Robotics, RC toys, consumer drones and multi-copters

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
Width0.8 mm
Height0.7 mm
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance22 µH
Performance Rated Current1.3 A
Saturation Current @ 10%1.45 A
Saturation Current @ 30%2.35 A
DC Resistance500 mΩ
Self Resonant Frequency14 MHz
MountSMT 
Width4.06 mm
Height1.8 mm
–
–
Pins2 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
Width10 mm
Height4 mm
Inner ThreadM5 
Thread Length3.5 mm
Pins8 
–Check availability