Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4501-4530 of 14704 reference designs
Filter values
Infineon Technologies FP100R12W3T7_B11 | Demoboard REF-22K-GPD-INV-EASY3B
Motor Drive
|
V
in
380-480 V
Infineon Technologies FS820R08A6P2B | Demoboard HybridKit Drive, Rev. 1.0
Positive to Negative Converter
|
V
in
8-18 V
Infineon Technologies GSD1623 | Demoboard EVAL_XDPS2221E_120W_3C, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
Infineon Technologies ICB2FL03G, Rev. 1.1
Other Topology
|
fsw
20-120 kHz
Infineon Technologies ICB2FL03G, Rev. 1.1
Power Factor Correction
|
V
in
180-277 V
|
fsw
20-120 kHz
Infineon Technologies ICB2FL03G | Demoboard 1x54W T5 - VM - 180VAC to 270VAC - ICB2FL03G, Rev. V1..1
Power Factor Correction
|
V
in
180-270 V
|
fsw
20-120 kHz
Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W3_BPA, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
55-180 kHz
|
Output
21 V / 4 A
Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W1_BPA, Rev. 1.0
Flyback Converter
|
V
in
176-264 V
|
Output
21 V / 4 A
Infineon Technologies ICC80QSG | Demoboard REF_ICC80QSG_84W2_BPA, Rev. 1.0
Flyback Converter
|
V
in
176-264 V
|
fsw
60 kHz
|
Output
42 V / 2 A
Infineon Technologies ICE183LM | Demoboard REF_30W1_ZVS_183LM, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
12 V / 2.5 A
Infineon Technologies ICE184EM | Demoboard REF_45W1_ZVS_184EM, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Outputs
12 V / 3.75 A, 15 V / 0.15 A
Infineon Technologies ICE184LM | Demoboard REF_45W1_ZVS_184LM, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
12 V / 3.75 A
Infineon Technologies ICE186EM | Demoboard REF_60W1_ZVS_186EM, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
48 kHz
|
Outputs
15 V / 0.15 A, 12 V / 5 A
Infineon Technologies ICE1HS01G-1, Rev. 2.0
Power Factor Correction
|
V
in
280 V
|
fsw
600 kHz
Infineon Technologies ICE1HS01G-1 | Demoboard AN-EVAL-1HS01G-1-200W, Rev. 2.1
LLC Resonant Converter
|
V
in
280 V
|
Outputs
12 V / 5 A, 24 V / 6 A
Infineon Technologies ICE2HS01G | Demoboard EVAL-2HS01G-300W-1, Rev. 1.0
LLC Resonant Converter
|
V
in
400 V
|
fsw
30-1000 kHz
|
Output
12 V / 25 A
Infineon Technologies ICE2HS01G | Demoboard ICE2HS01G, Rev. 1.1
LLC Resonant Converter
|
V
in
400 V
|
Output
12 V / 25 A
Infineon Technologies ICE2HS01G, Rev. 2.1
LLC Resonant Converter
|
V
in
18-36 V
|
fsw
30-1000 kHz
|
Output
400 V
Infineon Technologies ICE2HS01G, Rev. 2.1
LLC Resonant Converter
|
V
in
400 V
|
fsw
30-1000 kHz
|
Output
12 V / 25 A
Infineon Technologies ICE2QR1065Z, Rev. 2.1
Flyback Converter
|
V
in
85-285 V
|
Output
5 V / 2.4 A
Infineon Technologies ICE2QR1065Z, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2 A
Infineon Technologies ICE2QR1080G, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
39-65 kHz
|
Output
12 V / 2.33 A
Infineon Technologies ICE2QR1080G | Demoboard AN-DEMO-2QR1080G, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2.33 A
Infineon Technologies ICE2QR1765G, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
fsw
39-65 kHz
|
Output
5 V / 3.6 A
Infineon Technologies ICE2QR2280Z, Rev. 2.1
Other Topology
|
fsw
39-65 kHz
Infineon Technologies ICE2QR2280Z, Rev. 2.1
Forward Converter
|
V
in
350-410 V
|
fsw
39-65 kHz
|
Output
12.1 V
Infineon Technologies ICE2QR4780G | Demoboard AN-DEMO-2QR4780G, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1 A
Infineon Technologies ICE2QR4780G, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
39-65 kHz
|
Output
12 V / 1 A
Infineon Technologies ICE2QS03G | Demoboard 12V 2.5A, Rev. 1
Flyback Converter
Infineon Technologies ICE2QS03G | Demoboard AN-REF-35W ADAPTER, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
19 V / 1.84 A
previous
1
...
149
150
151
152
153
...
491
next
Cart
Your cart is empty.
Get samples and quotes