IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CD100002986 | Demoboard EVAL-1EDSIC-PFC-5KW

5 kW interleaved totem pole featuring 650 V EiceDRIVER™1ED21271S65F with OCP and CoolSiC™ MOSFET 650 V

Overview

TopologyPower Factor Correction
Input voltage75-264 V
Output 1400 V / 12.5 A
IC revision1.1

Description

this is the CD100002986_intPFC_GaN board of EVAL-1EDSIC-PFC-5KW

Features

Interleaved CCM totem pole PFCOver-current protection (OCP) integratedImproved performance and robustness

Typical applications

  • EV charging; Heating ventilation and air conditioning (HVAC); Residential heat pumps

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 100 µH, 0.52 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.52 A
Saturation Current0.68 A
Self Resonant Frequency7.8 MHz
VersionSMT 
–
–
–
–
DC Resistance0.85 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current2 A
–
–
VersionSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance600 MHz 
Rated Current 23000 mA
DC Resistance0.04 Ω
TypeHigh Current 
–Check availability