IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CY8C5868LTI-LP039/XMC7200 | Demoboard REF-CLBXMC7PEC

XMC7200-based power conversion control board

Overview

TopologyOther Topology
IC revision1.0

Description

REF-CLBXMC7PEC is a control board that can be used in many power conversion reference designs of Infineon. It enables easy evaluation of power conversion boards and can also be used by the designers to develop their own software. It serves as a rapid prototyping platform. It features an XMC7200 microcontroller, on board debugger, power supply, communication interfaces, protection and signal conditioning circuits. The reference board was developed to support customers during their initial stages of power electronic systems development.

Features

XMC7200 MCU for power conversion controlOnboard debugger using JTAG and UARTCAN, SPI, I2C and RS485 interfacesFlash and EEPROMPWM interfacesExternal oscillatorsFlash and EEPROMProtection circuits

Typical applications

  • Power conversion

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Version
Type
Mount
IR(A)
Application
Interface Type
Gender
PCB Thickness(mm)
Working Voltage(V (AC))
G(mm)
Polarity
IR(A)
PCB/Cable/Panel
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length49.7 mm
–
–
–
PackagingTray 
Pins34 
VersionWith locking lever 
TypeStraight 
MountTHT 
Rated Current2 A
–
–
GenderMale 
–
Working Voltage250 V (AC)
–
–
–
PCB/Cable/PanelPCB 
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length65.7 mm
–
–
–
PackagingTray 
Pins50 
VersionWith locking lever 
TypeStraight 
MountTHT 
Rated Current2 A
–
–
GenderMale 
–
Working Voltage250 V (AC)
–
–
–
PCB/Cable/PanelPCB 
–Check availability
SPECWR-WTB 2.00 mm Male Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
Insulation Resistance1000 MΩ
–
Length8 mm
–
–
–
PackagingBag 
Pins3 
–
TypeVertical 
MountTHT 
Rated Current2 A
–
–
GenderMale 
–
Working Voltage125 V (AC)
–
–
–
PCB/Cable/PanelPCB 
–Check availability
SPECWR-WTB 2.00 mm Male Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
Insulation Resistance1000 MΩ
–
Length12 mm
–
–
–
PackagingBag 
Pins5 
–
TypeVertical 
MountTHT 
Rated Current2 A
–
–
GenderMale 
–
Working Voltage125 V (AC)
–
–
–
PCB/Cable/PanelPCB 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
Pins24 
–
TypeHorizontal 
MountTHR 
Rated Current5 A
ApplicationUSB 3.1 
Interface TypeType C 
GenderReceptacle 
PCB Thickness1.6 mm
Working Voltage48 V (AC)
Pin length1.9 mm
Polarity24 
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
Pins5 
–
TypeStraight 
MountTHT 
Rated Current3 A
–
–
GenderPin Header 
–
Working Voltage250 V (AC)
–
–
–
–
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Insulation Resistance1000 MΩ
–
Length21.2 mm
–
–
–
PackagingTray 
Pins14 
–
TypeStraight 
MountTHT 
Rated Current2 A
–
–
GenderMale 
–
Working Voltage250 V (AC)
–
–
Rated Current2 A
PCB/Cable/PanelPCB 
–Check availability