IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies CoolSET™ ICE502MD | Demoboard EVAL_100W1_FF_502MD

100 W auxiliary power supply using CoolSET™ ICE502MD

Overview

TopologyFlyback Converter
Input voltage200-1000 V
Output 124 V / 4.2 A
IC revision1.0

Description

This board demonstrates high-input-voltage 100 W DC link auxiliary power supply designs using Infineon’s CoolSET™ ICE502MD switching controller and CoolSiC™ IMWF170R1K0M1 1700 V MOSFET in a TO-247 package in a single-switch flyback topology. The document can support designers working on three-phase converters that include solar inverters, energy storage systems, EV chargers, UPS, and motor drives. The evaluation board is designed to showcase the performance of the CoolSET™ ICE502MD switching controller.

Features

Externally selectable gate voltage of 10 V, 15 V, and 18 VFast startup through cascode configurationIntegrated error amplifier to implement primary side control, if requiredFrequency reduction for improved light-load efficiencyComprehensive protection including line overvoltage protection

Typical applications

  • Solar inverters, energy storage systems, EV chargers, UPS, and motor drives

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2166 - 10.16 mm Horizontal Entry Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]530 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TIS Radial Leaded Wire Wound Inductor, 4.7 µH, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current7.1 A
Saturation Current9.9 A
DC Resistance15 mΩ
Self Resonant Frequency62 MHz
MountTHT 
–Check availability