IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 6ED2231S12T | Demoboard EVAL-6ED2231S12TM1_Main Board

Evaluation Board for 1200 V three-phase SOI gate driver and 1200 V EasyPACK™ SiC modules

Overview

TopologyMotor Drive
IC revision0.1

Description

The EVAL-6ED2231S12TM1 power evaluation board features and demonstrates the CoolSiC™ MOSFET module and SOI gate driver technology for motor drives. It is powered by 6ED2231S12T 1200 V, three-phase gate driver.This board includes one EasyPACK™ 1B CoolSiC™ MOSFET 1200 V module, one three-phase silicon-on-insulator (SOI) gate driver IC for motor drive applications, and includes the M1 connector. In combination with either the EVAL-M1-101T which is the control board for iMOTION™ Modular Application Design Kit (MADK) or other control boards with compatible M1 connectors.

Features

  • 1200 V SOI Technology
  • Best-in-class minus VS performance
  • Withstands Negative 100 V with repeating 700 ns pulse widths
  • Integrated, Ultra fast, low RDSON bootstrap diode
  • Output current: IO+ 350 mA, IO- 650 mA
  • Over current protection (ITRIP ±5% reference)
  • Integrated 360 ns dead-time
  • Independent Under-voltage lockout for VCC and VBS
  • 3.3 V, 5 V, 15 V input logic compatible
  • Fault reporting, automatic Fault clear and Enable function on same pin (RFE)
  • 2.5 kV HBM ESD ; 25 V VCC capable
  • DSO-24 package: SOIC-28 with 4 pins removed for high clearance

Typical applications

  • Industrial Drives, Embedded inverters for Motor Control in Pumps, Fans
  • Commercial Air Conditioning

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
VR 2(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
Mount
G(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch9.52 mm
Length19.04 mm
–
–
PackagingBox 
–
–
–
–
–
MountTHT 
–
Rated Current32 A
Working Voltage750 V (AC)
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch9.52 mm
Length28.56 mm
–
–
PackagingBox 
–
–
–
–
–
MountTHT 
–
Rated Current32 A
Working Voltage750 V (AC)
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length10.16 mm
–
–
PackagingBag 
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, 14, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins14 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length35.56 mm
–
–
PackagingBag 
–
–
–
–
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage16 V (DC)
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current308 mA
Leakage Current35.2 µA
Dissipation Factor16 %
Diameter6.3 mm
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 µF
Rated Voltage25 V (DC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current451 mA
Leakage Current82.5 µA
Dissipation Factor14 %
Diameter8 mm
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Rated Voltage35 V (DC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
Endurance 2000
Ripple Current110 mA
Leakage Current16.45 µA
Dissipation Factor12 %
Diameter5 mm
–
–
–
–
–
–Check availability
SPECWCAP-AIG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage450 V (DC)
–
–
–
–
Pitch10 mm
Length45 mm
–
–
PackagingTray 
Endurance 2000
Ripple Current2890 mA
Leakage Current4230 µA
Dissipation Factor20 %
Diameter35 mm
MountSnap-In 
–
–
–
Operating Temperature -25 °C up to +85 °C
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Rated Voltage1000 V (DC)
Rated Voltage 2800 V (DC)
Rate of Voltage Rise160 V/µs
Dissipation Factor1 %
Insulation Resistance9 GΩ
Pitch7.5 mm
Length10.5 mm
Width6 mm
Height12 mm
PackagingCarton 
–
–
–
–
–
–
Pin length4 mm
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 nF
Rated Voltage1000 V (DC)
Rated Voltage 2800 V (DC)
Rate of Voltage Rise22 V/µs
Dissipation Factor1 %
Insulation Resistance6.38 GΩ
Pitch27.5 mm
Length31 mm
Width11 mm
Height20 mm
PackagingCarton 
–
–
–
–
–
–
Pin length4 mm
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
750344164
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability