IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 6EDL7151 | Demoboard EVAL_6EDL7151_36V_1KW

Evaluation Board for MOTIX™ 6EDL7151 3-phase smart gate driver

Overview

TopologyMotor Drive
Input voltage12-36 V
IC revision1

Description

The EVAL_6EDL7151_36V_1kW is a comprehensive evaluation platform designed to evaluate the , a 3-phase smart gate driver integrated circuit (IC). The IC enables the development of high-performance battery-powered products that utilize brushless DC (BLDC) or permanent magnet synchronous (PMSM) motors. The is highly configurable, allowing it to drive a wide range of MOSFETs to achieve optimal system efficiency.

Features

12 V to 36 V operating voltage rangeRated phase current up to 75 AOff state diagnosticsOn-board J-link debuggerOvercurrent & overvoltage protectionPotentiometer to control speed

Typical applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 60 Ω, 110 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz60 Ω
Maximum Impedance110 Ω
Maximum Impedance650 MHz 
Rated Current 22000 mA
DC Resistance0.3 Ω
TypeHigh Speed 
–Check availability