Topology | Motor Drive |
Input voltage | 12-60 V |
IC revision | 1.0 |
This reference design demonstrates the high performing characteristics of Infineon's OptiMOS™ 6 80 V power MOSFETs in the SuperSO8 package and PSOC™ C3M Main Line microcontrollers based on Arm® Cortex®-M33. This comprehensive motor drive solution utilizes a single PSOC™ C3M MCU to synchronously control the switching of two sets of inverters, with each set rated for operation at 1 kW. Native support of CAN is included for communications.
Small size utilizing 5x6 mm MOSFETs1kWAngle Sensor Based FOCFirmware adapted for robotics subsystem6EDL7151 for reduced BOMProtection features of 6EDL7151Plug-and-play solutionProtection features of 1EDL8011Active telemetry of gate drivers
Order Code | Datasheet | Downloads | Status | Product series | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74650173R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal blind-hole thread | 7 | 6 | M3 | 3.5 | 4 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | Samples |
---|