Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12451-12480 of 14698 reference designs
Filter values
Texas Instruments MSP430FR2355TPTR | Demoboard TIDA-010056, Rev. E2
Other Topology
Texas Instruments MSP430FR4133IPM | Demoboard TIDA-00646, Rev. 1.0
Other Topology
Texas Instruments MSP430FR4133IPM | Demoboard TIDA-00838, Rev. 1.0
Other Topology
Texas Instruments MSP430FR5739 | Demoboard TIDA-010004, Rev. E2
Other Topology
|
V
in
2-3.6 V
Texas Instruments MSP430FR5969 | Demoboard TIDA-01250, Rev. E1
Other Topology
|
V
in
7-36 V
|
Output
3.3 V / 0.02 A
Texas Instruments MSP430FR5969IRGZ | Demoboard TIDA-01437, Rev. E2
Other Topology
Texas Instruments MSP430FR6047IPZR | Demoboard EVM430-FR6047, Rev. A
Other Topology
Texas Instruments MSP430G2332 | Demoboard TIDA-00809, Rev. 001
Other Topology
Texas Instruments MSP430G2553 | Demoboard DRV8145H-Q1EVM, Rev. D
Other Topology
|
V
in
3.3 V
Texas Instruments MSP430G2553 | Demoboard TIDA-00765, Rev. E1
Other Topology
|
fsw
16000 kHz
Texas Instruments MSP430G2553 | Demoboard TIDA-00475, Rev. E1
Other Topology
|
fsw
16000 kHz
Texas Instruments MSP432 | Demoboard TIDA-010045, Rev. E2
Other Topology
Texas Instruments MSP432E401Y | Demoboard TIDA-011002
Other Topology
Texas Instruments MSP432E401Y | Demoboard LEDMCUEVM-132
Other Topology
|
V
in
5 V
Texas Instruments MSP432E401Y | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments MSP432E401YTPDT | Demoboard TMDSCNCD28P65X, Rev. A
FPGA
Texas Instruments MSP432P4011IRGCR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments MSP432P401R | Demoboard TIDA-01439, Rev. E2
Other Topology
Texas Instruments MSPM0G5117 | Demoboard TIDA-010988, Rev. 00
Other Topology
Texas Instruments MSPM0L1105 | Demoboard TIDA-010951, Rev. 00
Power Factor Correction
|
V
in
24 V
Texas Instruments MSPM0L1306/TPS60403 | Demoboard MSPM0L1306, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
1.62-3.6 V
|
Output
0.01 A
Texas Instruments MX25UW6445GXDQ00 | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments OPA211A1D | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments OPA320 | Demoboard TIDA-01540, Rev. E1
Other Topology
|
fsw
4-16 kHz
Texas Instruments OPA320AIDBVR | Demoboard PLABS-SAR-EVM-PDK, Rev. A
RF signals / communications
Texas Instruments OPA333AIDBVR | Demoboard TIDA-010043, Rev. E2
Other Topology
Texas Instruments OPA365 | Demoboard PMP23332, Rev. A
Sensors
|
V
in
2.2-5.5 V
Texas Instruments OPA365AIDBVR | Demoboard TIDA-010043, Rev. E2
Other Topology
Texas Instruments OPA376AIDCKT | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments OPA4340UA | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
previous
1
...
414
415
416
417
418
...
490
next
Cart
Your cart is empty.
Get samples and quotes