IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSPM0G5117 | Demoboard TIDA-010988

Eight-channel V and I combined analog input module with single supply reference design

Overview

TopologyOther Topology
IC revision00

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(Ω)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
VIN
VOut1(V)
IOut1(A)
L(µH)
n
IR(A)
ISAT(A)
LS(nH)
VT(V (AC))
Interface Type
Variant
Gender
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
Rated Current6 A
–
–
–
–
–
–
–
–
–
Length5.48 mm
–
–
–
PackagingBox 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Working Voltage150 V (AC)
–Check availability
SPECWR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
Rated Current10 A
–
–
–
–
–
–
–
–
–
Length7 mm
–
Height8.4 mm
–
PackagingBox 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Working Voltage125 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
MountTHT 
Working Voltage250 V (AC)
–Check availability
SPECWR-USB Mini/Micro Connectors, 5, Micro USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationMicro USB 2.0 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Rated Current3 A
–
–
–
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
MountSMT 
Working Voltage30 V (AC)
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
TypeHigh Current 
–
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1 A
DC Resistance0.2 Ω
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance15 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage3000 V (DC)
Size1812 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height2.5 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
Size0402 
–
–
–
–
Length1 mm
Width0.5 mm
Height0.4 mm
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeEP7 
–
–
–
–
Length9.78 mm
Width9.5 mm
Height10.54 mm
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +125 °C
–
Input Voltage 12 - 70 V (DC)
Output Voltage 15 V
Output Current 11 A
Inductance30 µH
Turns Ratio3:1 
–
Saturation Current2.6 A
Leakage Inductance900 nH
Insulation Test Voltage625 V (AC)
–
–
–
MountSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor20 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability