IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430G2553 | Demoboard TIDA-00765

MIXED SIGNAL MICROCONTROLLER

Overview

TopologyOther Topology
Switching frequency16000 kHz
IC revisionE1

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x13 and MSP430G2x53 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface. In addition the MSP430G2x53 family members have a 10-bit analog-to-digital (A/D) converter. For configuration details see .

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V

  • Ultra-Low Power Consumption Active Mode: 230 µA at 1 MHz, 2.2 V

  • Standby Mode: 0.5 µA

  • Off Mode (RAM Retention): 0.1 µA

  • Five Power-Saving Modes

  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs

  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time

  • Basic Clock Module Configurations Internal Frequencies up to 16 MHz With Four Calibrated Frequency

  • Internal Very-Low-Power Low-Frequency (LF) Oscillator

  • 32-kHz Crystal

  • External Digital Clock Source

  • Two 16-Bit Timer_A With Three Capture/Compare Registers

  • Up to 24 Capacitive-Touch Enabled I/O Pins

  • Universal Serial Communication Interface (USCI) Enhanced UART Supporting Auto Baudrate Detection (LIN)

  • IrDA Encoder and Decoder

  • Synchronous SPI

  • I2C™

  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion

  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan

  • Brownout Detector

  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse

  • On-Chip Emulation Logic With Spy-Bi-Wire Interface

  • Package Options TSSOP: 20 Pin, 28 Pin

  • PDIP: 20 Pin

  • QFN: 32 Pin

Typical applications

  • Cooking Ranges
  • Weight Measurement for Equipment With High- Resolution Requirements Due to Dynamic Range or Considerable Weight Offset
  • Microwaves and Ovens
  • Weight and Vibration Measurement for Appliances Such as Food Processors, Mixers, and Blenders

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability