IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments OPA365 | Demoboard PMP23332

2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier

Overview

TopologySensors
Input voltage2.2-5.5 V
IC revisionA

Description

The OPA365 and OPA2365 (OPAx365) zerø-crossover series, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input or output, low-noise (4.5 nV/√ Hz), and high-speed operation (50-MHz gain bandwidth) make these devices an excellent choice for driving sampling analog-to-digital converters (ADCs). Applications include audio, signal conditioning, and sensor amplification.Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.The OPA365 (single version) is available in the micro-size SOT23-5 (SOT-5) and SOIC-8 packages. The OPA2365 (dual version) is offered in the SOIC-8 package. All versions are specified for operation from −40°C to +125°C. Single and dual versions have identical specifications for maximum design flexibility.

Features

  • Gain bandwidth: 50 MHz
  • Zerø-crossover distortion topology:
  • Excellent THD+N: 0.0004%
  • CMRR: 100 dB (minimum)
  • Rail-to-rail input and output
  • Input 100 mV beyond supply rail
  • Low noise: 4.5 nV/√ Hz at 100 kHz
  • Slew rate: 25 V/µs
  • Fast settling: 0.3 µs to 0.01%
  • Low offset: 100 µV
  • Low input bias current: 0.2 pA
  • 2.2-V to 5.5-V operation

Typical applications

  • Transformer-based DC/DC converter (100W~400W)
  • Non-isolated battery backup unit

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins1 
TypeStraight 
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability