IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430G2553 | Demoboard DRV8145H-Q1EVM

DRV8145-Q1 evaluation module for half bridge motor driver with hardware interface

Overview

TopologyOther Topology
Input voltage3.3 V
IC revisionD

Description

The DRV8145H-Q1EVM evaluation module showcases the features and performance of the DRV8145H Hotrod. Featuring a fully integrated half-bridge driver intended for a wide range of automotive applications, it is intended for high current applications with a 4.5-V to 35-V operating voltage and a 46-A max output current.

Features

  • 46-A max output current
  • Configurable slew rate and spread spectrum clocking for low EMI
  • Integrated current sense and regulation through IPROPI
  • Hardware PWM Control

Typical applications

  • Low-cost sensor systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length17.78 mm
–
–
–
PackagingBag 
Pins14 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability