Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12421-12450 of 14698 reference designs
Filter values
Texas Instruments LP87725-Q1 | Demoboard LP87725Q1EVM, Rev. A
Other Topology
Texas Instruments LP87745 | Demoboard TIDA-010281, Rev. December 2025
Buck Converter
|
V
in
3-4 V
|
Output
1.8 V / 3 A
Texas Instruments LP8774x-Q1 | Demoboard LP877451Q1EVM
Buck-Boost Converter
|
V
in
3.1-3.5 V
|
Output
5 V / 3 A
Texas Instruments LP8864-Q1 | Demoboard LP8864EVM, Rev. A
Buck-Boost Converter
|
V
in
3-48 V
|
Output
48 V
Texas Instruments LP8867-Q1 | Demoboard LP8867Q1EVM
Other Topology
|
V
in
4.5-40 V
|
fsw
300-2200 kHz
|
Outputs
45 V / 0.12 A, 45 V / 0.12 A, 45 V / 0.12 A, 45 V / 0.12 A
Texas Instruments LP8867QPWPRQ1 | Demoboard LP8867-Q1
Boost Converter
|
V
in
4.5-40 V
|
fsw
300-2200 kHz
|
Output
45 V / 0.5 A
Texas Instruments LRM51606 | Demoboard LMR51606EVM User's Guide, Rev. 1.0
Buck Converter
|
V
in
4-65 V
Texas Instruments LRM51610 | Demoboard LMR51610EVM User's Guide, Rev. SLUUCO6 – JUNE 2023
Buck Converter
|
V
in
4-65 V
|
Output
5 V / 1 A
Texas Instruments MCF8315 | Demoboard MCF8315EVM
Half-Bridge Converter Nonisolated
|
V
in
4.5-35 V
Texas Instruments MCF8316A | Demoboard MCF8316AEVM
Buck Converter
|
V
in
4.5-35 V
|
Output
8 A
Texas Instruments MCF8316A | Demoboard MCF8316AEVM, Rev. A
Motor Drive
|
V
in
4.5-40 V
|
Output
8 A
Texas Instruments MCF8329 | Demoboard MCF8329EVM, Rev. A
Motor Drive
|
V
in
0-60 V
Texas Instruments MCT8314 | Demoboard MCT8314ZEVM, Rev. A
Motor Drive
|
V
in
4.5-35 V
|
Output
5 A
Texas Instruments MCT8315 | Demoboard MCT8315ZEVM, Rev. A
Motor Drive
|
V
in
4.5-35 V
|
Output
5 A
Texas Instruments MCT8316A | Demoboard MCT8316AEVM
Buck Converter
|
V
in
4.5-35 V
|
Output
8 A
Texas Instruments MCT8316Z0TRGFR | Demoboard MCT8316ZTEVM, Rev. A
Motor Drive
|
V
in
4.5-35 V
|
Output
8 A
Texas Instruments MCT8329 | Demoboard MCT8329EVM, Rev. B
Motor Drive
|
V
in
4.5-60 V
Texas Instruments MSP430/1/2/3/4/5/6/7/8 | Demoboard TIDA-00245, Rev. E1
Flyback Converter
|
fsw
16000 kHz
Texas Instruments MSP430F5132IDA | Demoboard TIDA-010042, Rev. E2
Other Topology
Texas Instruments MSP430F5234IRGZR | Demoboard TIDA-050026-23882, Rev. A
Other Topology
Texas Instruments MSP430F5234IRGZR | Demoboard TIDA-050026-23881, Rev. A
Other Topology
Texas Instruments MSP430F5503 | Demoboard PSIEVM, Rev. A
Other Topology
Texas Instruments MSP430F5528 | Demoboard DRV8145H-Q1EVM, Rev. D
Other Topology
|
V
in
1.8-3.6 V
Texas Instruments MSP430F5528 | Demoboard TIDA-00994, Rev. E1
Buck Converter
Texas Instruments MSP430F5528 | Demoboard TIDA-00979, Rev. E1
Buck Converter
Texas Instruments MSP430F5529 | Demoboard TIDA-00662, Rev. A
Other Topology
|
V
in
5 V
|
fsw
25000 kHz
Texas Instruments MSP430FR2311 | Demoboard TIDA-01070, Rev. E1
Other Topology
|
V
in
3.5-30 V
|
fsw
16000 kHz
Texas Instruments MSP430FR2355 | Demoboard MCF8316AEVM
Other Topology
|
V
in
3.3 V
Texas Instruments MSP430FR2355 | Demoboard MCT8316AEVM
Other Topology
|
V
in
3.3 V
Texas Instruments MSP430FR2355 | Demoboard TIDA-010019 REV, Rev. E2
Other Topology
previous
1
...
413
414
415
416
417
...
490
next
Cart
Your cart is empty.
Get samples and quotes