IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments OPA376AIDCKT | Demoboard TIDA-010128

Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time mismatch is critical to achieve performance. The complexity of interleaving increases with higher sampling clock. The phase matching between the ADCs is one of the critical specifications to achieve better SFDR and ENOB. This reference design uses the noiseless aperture delay adjustment feature on ADC12DJ5200RF with a 19 fs precise phase control steps that eases 20.8 GSPS interleaving implementation. The reference design uses on-board low noise JESD204B clock generator based on LMK04828 and LMX2594 that meets 12 bit system performance requirement.

Features

  • 20.8 GSPS Time interleaved 12-bit RF-sampling ADCs
  • 6 GHz Analog front end
  • Fine sample clock phase adjustment (19 fs resolution)
  • Phase synchronization of multiple ADCs
  • Companion power reference design with a >85% efficiency at 12-V input
  • JESD204B supporting 8, 16, or 32 JESD lanes, data rates up to 12.8 Gbps per lane

Typical applications

  • Medical Instrumentation
  • ADC Buffer / Active Filtering / Sensor Signal Conditioning
  • Audio Equipment
  • Handheld Test Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
fmin.(MHz)
fmax.(MHz)
IL(dB)
VSWR
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LPF Multilayer Chip Low-Pass Filter, 2400 MHz, 2500 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Frequency min.2400 MHz
Frequency max.2500 MHz
Insertion Loss0.5 dB
VSWR1.5 
–Check availability